diff options
author | Mark Salyzyn | 2016-10-11 09:34:52 -0500 |
---|---|---|
committer | Mark Salyzyn | 2016-10-24 13:03:49 -0500 |
commit | 749a298dfd6791644cc2815989248984bf7ab2c2 (patch) | |
tree | 9baa789d4aec742aea1831aa243c1a1419d964de /liblog/liblog.map.txt | |
parent | 8cf0bd75f79ed641b5841dea1d34af18c6b4d40d (diff) | |
download | platform-system-core-749a298dfd6791644cc2815989248984bf7ab2c2.tar.gz platform-system-core-749a298dfd6791644cc2815989248984bf7ab2c2.tar.xz platform-system-core-749a298dfd6791644cc2815989248984bf7ab2c2.zip |
liblog: restructure log/log.h and android/log.h
We went too far, so this is a partial revert, part deux.
Keep general purpose logging macros in android/log.h for the NDK.
More internal features like Radio, System and Events logging are
moved back to log/log.h. Correct liblog ndk symbols. Correct for
some Android Coding standards.
Test: compile
Bug: 31992412
Change-Id: Id3731496fa226e8c170305d0d2a1859e8cf67e14
Diffstat (limited to 'liblog/liblog.map.txt')
-rw-r--r-- | liblog/liblog.map.txt | 15 |
1 files changed, 10 insertions, 5 deletions
diff --git a/liblog/liblog.map.txt b/liblog/liblog.map.txt index 5f19cc15a..599dc9092 100644 --- a/liblog/liblog.map.txt +++ b/liblog/liblog.map.txt | |||
@@ -1,14 +1,19 @@ | |||
1 | LIBLOG { | 1 | LIBLOG { |
2 | global: | 2 | global: |
3 | __android_log_assert; | 3 | __android_log_assert; |
4 | __android_log_btwrite; | ||
5 | __android_log_buf_print; # introduced-arm=21 introduced-arm64=21 introduced-mips=9 introduced-mips64=21 introduced-x86=9 introduced-x86_64=21 | ||
6 | __android_log_buf_write; # introduced-arm=21 introduced-arm64=21 introduced-mips=9 introduced-mips64=21 introduced-x86=9 introduced-x86_64=21 | ||
7 | __android_log_bwrite; | ||
8 | __android_log_dev_available; | ||
9 | __android_log_print; | 4 | __android_log_print; |
10 | __android_log_vprint; | 5 | __android_log_vprint; |
11 | __android_log_write; | 6 | __android_log_write; |
12 | local: | 7 | local: |
13 | *; | 8 | *; |
14 | }; | 9 | }; |
10 | |||
11 | LIBLOG_M { | ||
12 | global: | ||
13 | __android_log_is_loggable; | ||
14 | }; | ||
15 | |||
16 | LIBLOG_O { | ||
17 | global: | ||
18 | __android_log_is_loggable_len; | ||
19 | }; | ||