diff options
author | Steven Moreland | 2017-04-14 01:48:57 -0500 |
---|---|---|
committer | Steven Moreland | 2017-04-17 16:44:17 -0500 |
commit | d73be1b96beab812b86f8174e7fc928291f0cb44 (patch) | |
tree | 2239b8c02d02461fe5f39d823301e784bd95c763 /liblog/liblog.map.txt | |
parent | ffa38cfc1ea33de4ddddb291cc70cc507506b758 (diff) | |
download | platform-system-core-d73be1b96beab812b86f8174e7fc928291f0cb44.tar.gz platform-system-core-d73be1b96beab812b86f8174e7fc928291f0cb44.tar.xz platform-system-core-d73be1b96beab812b86f8174e7fc928291f0cb44.zip |
libcutils: compile with BOARD_VNDK_VERSION current
- moved __android_log_is_debuggable to a new public header
(log_properties.h)
- vendor version of sched_policy uses ALOG* instead SLOG*
Test: (sanity) liblog-unit-tests
Test: (sanity) libcutils_test (noting b/b/32972117, two tests continue
to fail)
Test: system/core as a whole makes with BOARD_VNDK_VERSION := current
now with no problems.
Test: boots/works on internal marlin
Bug: 33241851
(cherry picked from commit 1f83aa424f537cf3f07e1d27dbbcc524818b5358)
Merged-In: I5bc1f348dc0f0c8814bec5b5c3d2c52c825ab640
Change-Id: I5bc1f348dc0f0c8814bec5b5c3d2c52c825ab640
Diffstat (limited to 'liblog/liblog.map.txt')
-rw-r--r-- | liblog/liblog.map.txt | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/liblog/liblog.map.txt b/liblog/liblog.map.txt index c00f2a08b..58fb1486f 100644 --- a/liblog/liblog.map.txt +++ b/liblog/liblog.map.txt | |||
@@ -39,4 +39,5 @@ LIBLOG_M { | |||
39 | LIBLOG_O { | 39 | LIBLOG_O { |
40 | global: | 40 | global: |
41 | __android_log_is_loggable_len; | 41 | __android_log_is_loggable_len; |
42 | __android_log_is_debuggable; # vndk | ||
42 | }; | 43 | }; |