summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMark Salyzyn2016-09-28 10:38:21 -0500
committerMark Salyzyn2016-09-30 14:47:05 -0500
commit004cd3c55def10a92888295a9bad5fd0a18b725e (patch)
tree6c2e251f63f58ac23cf4e6053df03bf2f9513a45 /liblog/logd_reader.c
parent8eaaac010320b722a653f04c3b4afd98f65cb3ff (diff)
downloadplatform-system-core-004cd3c55def10a92888295a9bad5fd0a18b725e.tar.gz
platform-system-core-004cd3c55def10a92888295a9bad5fd0a18b725e.tar.xz
platform-system-core-004cd3c55def10a92888295a9bad5fd0a18b725e.zip
liblog: logd: logcat: deprecate log/log_read.h
Always used in combination with log/logger.h except in log_time.cpp, and not used externally. As a result liblog has to support stl, a small price to pay since goal is to convert liblog to C++ internally. Test: compile Bug: 31456426 Bug: 26552300 Bug: 31289077 Change-Id: I72828ec807d0a2c8e40bbdebd7a69f147a7ca5a9
Diffstat (limited to 'liblog/logd_reader.c')
-rw-r--r--liblog/logd_reader.c1
1 files changed, 0 insertions, 1 deletions
diff --git a/liblog/logd_reader.c b/liblog/logd_reader.c
index b89434917..2da74ce78 100644
--- a/liblog/logd_reader.c
+++ b/liblog/logd_reader.c
@@ -34,7 +34,6 @@
34#include <cutils/sockets.h> 34#include <cutils/sockets.h>
35#include <log/logd.h> 35#include <log/logd.h>
36#include <log/logger.h> 36#include <log/logger.h>
37#include <log/log_read.h>
38#include <private/android_filesystem_config.h> 37#include <private/android_filesystem_config.h>
39#include <private/android_logger.h> 38#include <private/android_logger.h>
40 39