summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMark Salyzyn2017-03-09 09:28:29 -0600
committerMark Salyzyn2017-03-09 11:36:34 -0600
commit81321a7980903fbdb42f6bd838445c651fd7996e (patch)
tree18b42df23d875912af263931c6d3a1308771cf76 /liblog/logger.h
parent04bbc8ea4584b14c21e0c63f8dc4c6b4beb7bd47 (diff)
downloadplatform-system-core-81321a7980903fbdb42f6bd838445c651fd7996e.tar.gz
platform-system-core-81321a7980903fbdb42f6bd838445c651fd7996e.tar.xz
platform-system-core-81321a7980903fbdb42f6bd838445c651fd7996e.zip
liblog: replace "frontend" with "transport"
We still do not have any users of the 'frontend' interface, let's right a wrong and rename it to 'transport' as it makes more sense. Renames android_log_set_frontend, android_log_get_frontend and include/log/log_frontend.h. SideEffects: None Test: gTest liblog-unit-tests Bug: 27405083 Change-Id: I7c1c0f3dfdc7cf047285403e306edbd16ad1324d
Diffstat (limited to 'liblog/logger.h')
-rw-r--r--liblog/logger.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/liblog/logger.h b/liblog/logger.h
index 1a39ec092..246b33ccc 100644
--- a/liblog/logger.h
+++ b/liblog/logger.h
@@ -193,7 +193,7 @@ LIBLOG_HIDDEN void __android_log_lock();
193LIBLOG_HIDDEN int __android_log_trylock(); 193LIBLOG_HIDDEN int __android_log_trylock();
194LIBLOG_HIDDEN void __android_log_unlock(); 194LIBLOG_HIDDEN void __android_log_unlock();
195 195
196LIBLOG_HIDDEN int __android_log_frontend; 196LIBLOG_HIDDEN int __android_log_transport;
197 197
198__END_DECLS 198__END_DECLS
199 199