summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMark Salyzyn2016-03-25 17:50:46 -0500
committerMark Salyzyn2016-10-14 10:00:41 -0500
commit9ea359fce0e401cd7a95fe1ac4e1c9926e2a6eb5 (patch)
tree1068d965842b8e29200c3957f551ffc087e45bc2 /liblog/logger.h
parent955648a915920733307da633b94b7fd44860b4d0 (diff)
downloadplatform-system-core-9ea359fce0e401cd7a95fe1ac4e1c9926e2a6eb5.tar.gz
platform-system-core-9ea359fce0e401cd7a95fe1ac4e1c9926e2a6eb5.tar.xz
platform-system-core-9ea359fce0e401cd7a95fe1ac4e1c9926e2a6eb5.zip
liblog: LIBLOG_ABI_PRIVATE __android_log_is_debuggable()
Allow our own libraries to use this privately instead of running the less efficient get_properties and doing the math. Test: compile and boot smoke test Bug: 27566046 Bug: 31456426 Change-Id: I2f677276d27fbcb6af01b600ac1d9891c8938d43
Diffstat (limited to 'liblog/logger.h')
-rw-r--r--liblog/logger.h1
1 files changed, 0 insertions, 1 deletions
diff --git a/liblog/logger.h b/liblog/logger.h
index 8fb2b4d47..bacb24304 100644
--- a/liblog/logger.h
+++ b/liblog/logger.h
@@ -155,7 +155,6 @@ static inline uid_t __android_log_uid() { return getuid(); }
155LIBLOG_HIDDEN void __android_log_lock(); 155LIBLOG_HIDDEN void __android_log_lock();
156LIBLOG_HIDDEN int __android_log_trylock(); 156LIBLOG_HIDDEN int __android_log_trylock();
157LIBLOG_HIDDEN void __android_log_unlock(); 157LIBLOG_HIDDEN void __android_log_unlock();
158LIBLOG_HIDDEN int __android_log_is_debuggable();
159 158
160__END_DECLS 159__END_DECLS
161 160