summaryrefslogtreecommitdiffstats
path: root/liblog
diff options
context:
space:
mode:
authorJosh Gao2018-07-20 14:42:14 -0500
committerJosh Gao2018-07-20 15:50:15 -0500
commit22666feacc24041c8d885c21b8403ae24db25618 (patch)
tree9edfbb5f3abc05ab29d0bd635e7afd9f6ada70d7 /liblog
parenta570644b7df8f9a69b2a46a3a85052affcc5442c (diff)
downloadplatform-system-core-22666feacc24041c8d885c21b8403ae24db25618.tar.gz
platform-system-core-22666feacc24041c8d885c21b8403ae24db25618.tar.xz
platform-system-core-22666feacc24041c8d885c21b8403ae24db25618.zip
Revert "Revert "base: add support for tagged fd closure to unique_fd.""
Use __attribute__((weak)) to check for fdsan availability at runtime, to support being used when built with the NDK while targeting older platform versions. This reverts commit af798acaea49b8d9150b94eb9f5f11450a6b8893. Bug: http://b/110100358 Test: m libjnitest Change-Id: Ie59d041d69cc3d4b6c59412d706f702dd1d2dab2
Diffstat (limited to 'liblog')
0 files changed, 0 insertions, 0 deletions