summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAndreas Gampe2014-09-24 20:53:26 -0500
committerIan Rogers2014-09-24 22:14:28 -0500
commit4390a632366ecf89af5f6c0fed39baf9aab2d0f1 (patch)
tree16542396b83fef1fd146885babda2c7a6ce3f2e2 /libnativebridge
parent13f00594f89721cee6cd983a190b8da141e1a34b (diff)
downloadplatform-system-core-4390a632366ecf89af5f6c0fed39baf9aab2d0f1.tar.gz
platform-system-core-4390a632366ecf89af5f6c0fed39baf9aab2d0f1.tar.xz
platform-system-core-4390a632366ecf89af5f6c0fed39baf9aab2d0f1.zip
LibNativeBridge: Fix mac build warning
Change-Id: I5a819cb5edb064b8a7288b5f2b3100c515421adf
Diffstat (limited to 'libnativebridge')
-rw-r--r--libnativebridge/native_bridge.cc5
1 files changed, 5 insertions, 0 deletions
diff --git a/libnativebridge/native_bridge.cc b/libnativebridge/native_bridge.cc
index 11f330c89..617f7760b 100644
--- a/libnativebridge/native_bridge.cc
+++ b/libnativebridge/native_bridge.cc
@@ -208,6 +208,10 @@ bool NeedsNativeBridge(const char* instruction_set) {
208 return strncmp(instruction_set, kRuntimeISA, strlen(kRuntimeISA)) != 0; 208 return strncmp(instruction_set, kRuntimeISA, strlen(kRuntimeISA)) != 0;
209} 209}
210 210
211#ifdef __APPLE__
212template<typename T> void UNUSED(const T&) {}
213#endif
214
211void PreInitializeNativeBridge(const char* app_data_dir_in, const char* instruction_set) { 215void PreInitializeNativeBridge(const char* app_data_dir_in, const char* instruction_set) {
212 if (app_data_dir_in == nullptr) { 216 if (app_data_dir_in == nullptr) {
213 return; 217 return;
@@ -246,6 +250,7 @@ void PreInitializeNativeBridge(const char* app_data_dir_in, const char* instruct
246 ALOGW("Failed to bind-mount %s as /proc/cpuinfo: %d", cpuinfo_path, errno); 250 ALOGW("Failed to bind-mount %s as /proc/cpuinfo: %d", cpuinfo_path, errno);
247 } 251 }
248#else 252#else
253 UNUSED(instruction_set);
249 ALOGW("Mac OS does not support bind-mounting. Host simulation of native bridge impossible."); 254 ALOGW("Mac OS does not support bind-mounting. Host simulation of native bridge impossible.");
250#endif 255#endif
251} 256}