diff options
author | Mark Salyzyn | 2016-09-28 17:54:45 -0500 |
---|---|---|
committer | Mark Salyzyn | 2016-09-30 14:47:05 -0500 |
commit | ff2dcd9af994a23ed483939a416b48bdc10eefd5 (patch) | |
tree | 6e5a0dfe4e39c407eea7e39840eef5d56b720de4 /libnativeloader | |
parent | 66ce3e08c5632a20ea66bde6dd76397041edf034 (diff) | |
download | platform-system-core-ff2dcd9af994a23ed483939a416b48bdc10eefd5.tar.gz platform-system-core-ff2dcd9af994a23ed483939a416b48bdc10eefd5.tar.xz platform-system-core-ff2dcd9af994a23ed483939a416b48bdc10eefd5.zip |
system/core Replace log/log.h with android/log.h
Should use android/log.h instead of log/log.h as a good example
to all others. Adjust header order to comply with Android Coding
standards.
Test: Compile
Bug: 26552300
Bug: 31289077
Change-Id: I33a8fb4e754d2dc4754d335660c450e0a67190fc
Diffstat (limited to 'libnativeloader')
-rw-r--r-- | libnativeloader/native_loader.cpp | 10 |
1 files changed, 5 insertions, 5 deletions
diff --git a/libnativeloader/native_loader.cpp b/libnativeloader/native_loader.cpp index e89c50f40..3a6e54d82 100644 --- a/libnativeloader/native_loader.cpp +++ b/libnativeloader/native_loader.cpp | |||
@@ -20,9 +20,9 @@ | |||
20 | #include <dlfcn.h> | 20 | #include <dlfcn.h> |
21 | #ifdef __ANDROID__ | 21 | #ifdef __ANDROID__ |
22 | #include "dlext_namespaces.h" | 22 | #include "dlext_namespaces.h" |
23 | #include "cutils/properties.h" | ||
24 | #define LOG_TAG "libnativeloader" | 23 | #define LOG_TAG "libnativeloader" |
25 | #include "log/log.h" | 24 | #include "android/log.h" |
25 | #include "cutils/properties.h" | ||
26 | #endif | 26 | #endif |
27 | 27 | ||
28 | #include <algorithm> | 28 | #include <algorithm> |
@@ -30,9 +30,9 @@ | |||
30 | #include <string> | 30 | #include <string> |
31 | #include <mutex> | 31 | #include <mutex> |
32 | 32 | ||
33 | #include "android-base/file.h" | 33 | #include <android-base/file.h> |
34 | #include "android-base/macros.h" | 34 | #include <android-base/macros.h> |
35 | #include "android-base/strings.h" | 35 | #include <android-base/strings.h> |
36 | 36 | ||
37 | namespace android { | 37 | namespace android { |
38 | 38 | ||