diff options
author | Greg Hackmann | 2015-03-12 13:16:50 -0500 |
---|---|---|
committer | Greg Hackmann | 2015-03-19 14:34:35 -0500 |
commit | 38eb58d2a808778d13afc570a82ab2534321be70 (patch) | |
tree | 5cb8c8c7b614417efa8804f70590550fc034fd5b /libpixelflinger/tests/arch-arm64/assembler | |
parent | 5aa097c8a7b9326e1add7a23bf4d31febd25127b (diff) | |
download | platform-system-core-38eb58d2a808778d13afc570a82ab2534321be70.tar.gz platform-system-core-38eb58d2a808778d13afc570a82ab2534321be70.tar.xz platform-system-core-38eb58d2a808778d13afc570a82ab2534321be70.zip |
pixelflinger: make self-contained
pixelflinger should not be used for new projects and should be moved out
of system/core at some point. As the first step, move all its headers
under system/core/libpixelflinger/include and update its Android.mk
files so they're not referring to the absolute system/core path anymore.
Change-Id: Idead273ab2c0450409d770f5402c4dba916192a9
Signed-off-by: Greg Hackmann <ghackmann@google.com>
Diffstat (limited to 'libpixelflinger/tests/arch-arm64/assembler')
-rw-r--r-- | libpixelflinger/tests/arch-arm64/assembler/Android.mk | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libpixelflinger/tests/arch-arm64/assembler/Android.mk b/libpixelflinger/tests/arch-arm64/assembler/Android.mk index 961f323de..448d2980e 100644 --- a/libpixelflinger/tests/arch-arm64/assembler/Android.mk +++ b/libpixelflinger/tests/arch-arm64/assembler/Android.mk | |||
@@ -13,7 +13,7 @@ LOCAL_SHARED_LIBRARIES := \ | |||
13 | libpixelflinger | 13 | libpixelflinger |
14 | 14 | ||
15 | LOCAL_C_INCLUDES := \ | 15 | LOCAL_C_INCLUDES := \ |
16 | system/core/libpixelflinger | 16 | $(LOCAL_PATH)/../../.. |
17 | 17 | ||
18 | LOCAL_MODULE:= test-pixelflinger-arm64-assembler-test | 18 | LOCAL_MODULE:= test-pixelflinger-arm64-assembler-test |
19 | 19 | ||