diff options
author | Narayan Kamath | 2014-06-26 07:22:14 -0500 |
---|---|---|
committer | Narayan Kamath | 2014-06-26 07:22:44 -0500 |
commit | 992031c8767ed7f5af35462b77533048aa29fee0 (patch) | |
tree | 5c8aaa80742f0d073a77622b0eec806a493bc007 /libpixelflinger/tests/arch-arm64/assembler | |
parent | a42d5bf0064e8c8ce50b22abe13bb6eed4ea9dac (diff) | |
download | platform-system-core-992031c8767ed7f5af35462b77533048aa29fee0.tar.gz platform-system-core-992031c8767ed7f5af35462b77533048aa29fee0.tar.xz platform-system-core-992031c8767ed7f5af35462b77533048aa29fee0.zip |
Build pixelflinger tests as native tests, not executables.
This has the side effect of building tests for both 32
and 64 bit, where required.
Change-Id: I674800d34b4fa7cc5d34573c96b754ac85777970
Diffstat (limited to 'libpixelflinger/tests/arch-arm64/assembler')
-rw-r--r-- | libpixelflinger/tests/arch-arm64/assembler/Android.mk | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/libpixelflinger/tests/arch-arm64/assembler/Android.mk b/libpixelflinger/tests/arch-arm64/assembler/Android.mk index 36db49c65..eca36ef55 100644 --- a/libpixelflinger/tests/arch-arm64/assembler/Android.mk +++ b/libpixelflinger/tests/arch-arm64/assembler/Android.mk | |||
@@ -16,4 +16,6 @@ LOCAL_MODULE:= test-pixelflinger-arm64-assembler-test | |||
16 | 16 | ||
17 | LOCAL_MODULE_TAGS := tests | 17 | LOCAL_MODULE_TAGS := tests |
18 | 18 | ||
19 | include $(BUILD_EXECUTABLE) | 19 | LOCAL_MULTILIB := 64 |
20 | |||
21 | include $(BUILD_NATIVE_TEST) | ||