diff options
author | Dan Albert | 2014-11-28 01:17:03 -0600 |
---|---|---|
committer | Dan Albert | 2014-11-28 14:30:46 -0600 |
commit | fd1c060eaa640d6801b6d42e714a66bb2e6afac8 (patch) | |
tree | c37de4ed030f8bc2917e362f25cbc92071637d9b /libpixelflinger/tests/arch-arm64/assembler | |
parent | 809965cc363dfa2a53bfc5bb2f4d14f7f467add8 (diff) | |
download | platform-system-core-fd1c060eaa640d6801b6d42e714a66bb2e6afac8.tar.gz platform-system-core-fd1c060eaa640d6801b6d42e714a66bb2e6afac8.tar.xz platform-system-core-fd1c060eaa640d6801b6d42e714a66bb2e6afac8.zip |
Fix build.
More UD literals that weren't caught by hammerhead...
Change-Id: I6b0abdeef41d1f40c2fe86843b5149925ff6356e
Diffstat (limited to 'libpixelflinger/tests/arch-arm64/assembler')
-rw-r--r-- | libpixelflinger/tests/arch-arm64/assembler/arm64_assembler_test.cpp | 21 |
1 files changed, 11 insertions, 10 deletions
diff --git a/libpixelflinger/tests/arch-arm64/assembler/arm64_assembler_test.cpp b/libpixelflinger/tests/arch-arm64/assembler/arm64_assembler_test.cpp index fd96f7ebc..5f5879784 100644 --- a/libpixelflinger/tests/arch-arm64/assembler/arm64_assembler_test.cpp +++ b/libpixelflinger/tests/arch-arm64/assembler/arm64_assembler_test.cpp | |||
@@ -493,16 +493,17 @@ void dataOpTest(dataOpTest_t test, ARMAssemblerInterface *a64asm, uint32_t Rd = | |||
493 | if(i == Rd) continue; | 493 | if(i == Rd) continue; |
494 | if(regs[i] != savedRegs[i]) | 494 | if(regs[i] != savedRegs[i]) |
495 | { | 495 | { |
496 | printf("Test %x failed Reg(%d) tampered Expected(0x%"PRIx64")," | 496 | printf("Test %x failed Reg(%d) tampered Expected(0x%" PRIx64 ")," |
497 | "Actual(0x%"PRIx64") t\n", test.id, i, savedRegs[i], regs[i]); | 497 | "Actual(0x%" PRIx64 ") t\n", test.id, i, savedRegs[i], |
498 | regs[i]); | ||
498 | return; | 499 | return; |
499 | } | 500 | } |
500 | } | 501 | } |
501 | 502 | ||
502 | if(test.checkRd == 1 && (uint64_t)regs[Rd] != test.postRdValue) | 503 | if(test.checkRd == 1 && (uint64_t)regs[Rd] != test.postRdValue) |
503 | { | 504 | { |
504 | printf("Test %x failed, Expected(%"PRIx64"), Actual(%"PRIx64")\n", | 505 | printf("Test %x failed, Expected(%" PRIx64 "), Actual(%" PRIx64 ")\n", |
505 | test.id, test.postRdValue, regs[Rd]); | 506 | test.id, test.postRdValue, regs[Rd]); |
506 | } | 507 | } |
507 | else if(test.checkFlag == 1 && flags[test.postFlag] == 0) | 508 | else if(test.checkFlag == 1 && flags[test.postFlag] == 0) |
508 | { | 509 | { |
@@ -610,7 +611,7 @@ void dataTransferTest(dataTransferTest_t test, ARMAssemblerInterface *a64asm, | |||
610 | if(regs[i] != savedRegs[i]) | 611 | if(regs[i] != savedRegs[i]) |
611 | { | 612 | { |
612 | printf("Test %x failed Reg(%d) tampered" | 613 | printf("Test %x failed Reg(%d) tampered" |
613 | " Expected(0x%"PRIx64"), Actual(0x%"PRIx64") t\n", | 614 | " Expected(0x%" PRIx64 "), Actual(0x%" PRIx64 ") t\n", |
614 | test.id, i, savedRegs[i], regs[i]); | 615 | test.id, i, savedRegs[i], regs[i]); |
615 | return; | 616 | return; |
616 | } | 617 | } |
@@ -619,13 +620,13 @@ void dataTransferTest(dataTransferTest_t test, ARMAssemblerInterface *a64asm, | |||
619 | if((uint64_t)regs[Rd] != test.postRdValue) | 620 | if((uint64_t)regs[Rd] != test.postRdValue) |
620 | { | 621 | { |
621 | printf("Test %x failed, " | 622 | printf("Test %x failed, " |
622 | "Expected in Rd(0x%"PRIx64"), Actual(0x%"PRIx64")\n", | 623 | "Expected in Rd(0x%" PRIx64 "), Actual(0x%" PRIx64 ")\n", |
623 | test.id, test.postRdValue, regs[Rd]); | 624 | test.id, test.postRdValue, regs[Rd]); |
624 | } | 625 | } |
625 | else if((uint64_t)regs[Rn] != (uint64_t)(&dataMem[test.postRnValue])) | 626 | else if((uint64_t)regs[Rn] != (uint64_t)(&dataMem[test.postRnValue])) |
626 | { | 627 | { |
627 | printf("Test %x failed, " | 628 | printf("Test %x failed, " |
628 | "Expected in Rn(0x%"PRIx64"), Actual(0x%"PRIx64")\n", | 629 | "Expected in Rn(0x%" PRIx64 "), Actual(0x%" PRIx64 ")\n", |
629 | test.id, test.postRnValue, regs[Rn] - (uint64_t)dataMem); | 630 | test.id, test.postRnValue, regs[Rn] - (uint64_t)dataMem); |
630 | } | 631 | } |
631 | else if(test.checkMem == true) | 632 | else if(test.checkMem == true) |
@@ -638,7 +639,7 @@ void dataTransferTest(dataTransferTest_t test, ARMAssemblerInterface *a64asm, | |||
638 | if(value != test.postMemValue) | 639 | if(value != test.postMemValue) |
639 | { | 640 | { |
640 | printf("Test %x failed, " | 641 | printf("Test %x failed, " |
641 | "Expected in Mem(0x%"PRIx64"), Actual(0x%"PRIx64")\n", | 642 | "Expected in Mem(0x%" PRIx64 "), Actual(0x%" PRIx64 ")\n", |
642 | test.id, test.postMemValue, value); | 643 | test.id, test.postMemValue, value); |
643 | } | 644 | } |
644 | else | 645 | else |
@@ -697,8 +698,8 @@ void dataTransferLDMSTM(ARMAssemblerInterface *a64asm) | |||
697 | if(regs[j] != j) | 698 | if(regs[j] != j) |
698 | { | 699 | { |
699 | printf("LDM/STM Test %x failed " | 700 | printf("LDM/STM Test %x failed " |
700 | "Reg%d expected(0x%x) Actual(0x%"PRIx64") \n", | 701 | "Reg%d expected(0x%x) Actual(0x%" PRIx64 ") \n", |
701 | patterns[i],j,j,regs[j]); | 702 | patterns[i], j, j, regs[j]); |
702 | break; | 703 | break; |
703 | } | 704 | } |
704 | } | 705 | } |