diff options
author | Chih-Hung Hsieh | 2014-10-06 15:27:20 -0500 |
---|---|---|
committer | Chih-Hung Hsieh | 2014-10-06 15:33:25 -0500 |
commit | 60c57dad4ec0653d9ce73f6f7147324beb1ce0a5 (patch) | |
tree | 0f608d6ed0c2db6ad8855a5f5041689fd0c8894f /libpixelflinger/tests/arch-arm64/t32cb16blend/Android.mk | |
parent | b1dd4af7c41dc0d73f9431ec7adabc342e13434e (diff) | |
download | platform-system-core-60c57dad4ec0653d9ce73f6f7147324beb1ce0a5.tar.gz platform-system-core-60c57dad4ec0653d9ce73f6f7147324beb1ce0a5.tar.xz platform-system-core-60c57dad4ec0653d9ce73f6f7147324beb1ce0a5.zip |
Add -no-integrated-as at local level.
Later we will enable integrated-as as default at the global level.
BUG: 17820427
Change-Id: I1beed3e75d074d970fa9112ec1c0f0df3d43947a
Diffstat (limited to 'libpixelflinger/tests/arch-arm64/t32cb16blend/Android.mk')
-rw-r--r-- | libpixelflinger/tests/arch-arm64/t32cb16blend/Android.mk | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/libpixelflinger/tests/arch-arm64/t32cb16blend/Android.mk b/libpixelflinger/tests/arch-arm64/t32cb16blend/Android.mk index 8e5ec5e01..2c1379bd7 100644 --- a/libpixelflinger/tests/arch-arm64/t32cb16blend/Android.mk +++ b/libpixelflinger/tests/arch-arm64/t32cb16blend/Android.mk | |||
@@ -5,6 +5,8 @@ LOCAL_SRC_FILES:= \ | |||
5 | t32cb16blend_test.c \ | 5 | t32cb16blend_test.c \ |
6 | ../../../arch-arm64/t32cb16blend.S | 6 | ../../../arch-arm64/t32cb16blend.S |
7 | 7 | ||
8 | LOCAL_CLANG_ASFLAGS_arm64 += -no-integrated-as | ||
9 | |||
8 | LOCAL_SHARED_LIBRARIES := | 10 | LOCAL_SHARED_LIBRARIES := |
9 | 11 | ||
10 | LOCAL_C_INCLUDES := | 12 | LOCAL_C_INCLUDES := |