diff options
author | Jean-Baptiste Queru | 2010-11-23 13:02:51 -0600 |
---|---|---|
committer | Android Git Automerger | 2010-11-23 13:02:51 -0600 |
commit | 720fdebb4ca2306133099126eb1f10b0b79ccce1 (patch) | |
tree | e6182215df37b7ed9e8e3413210c37fb568d570e /libpixelflinger | |
parent | b7171987382b768466a472c4c5f84cc496c95aea (diff) | |
parent | 4906db21e041327042b87122b233e1f150618334 (diff) | |
download | platform-system-core-720fdebb4ca2306133099126eb1f10b0b79ccce1.tar.gz platform-system-core-720fdebb4ca2306133099126eb1f10b0b79ccce1.tar.xz platform-system-core-720fdebb4ca2306133099126eb1f10b0b79ccce1.zip |
am 4906db21: Merge "codeflinger: Correct misleading comment of STM instruction"
* commit '4906db21e041327042b87122b233e1f150618334':
codeflinger: Correct misleading comment of STM instruction
Diffstat (limited to 'libpixelflinger')
-rw-r--r-- | libpixelflinger/codeflinger/ARMAssembler.cpp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libpixelflinger/codeflinger/ARMAssembler.cpp b/libpixelflinger/codeflinger/ARMAssembler.cpp index fa9f1ade8..4726a08ec 100644 --- a/libpixelflinger/codeflinger/ARMAssembler.cpp +++ b/libpixelflinger/codeflinger/ARMAssembler.cpp | |||
@@ -334,7 +334,7 @@ void ARMAssembler::LDM(int cc, int dir, | |||
334 | 334 | ||
335 | void ARMAssembler::STM(int cc, int dir, | 335 | void ARMAssembler::STM(int cc, int dir, |
336 | int Rn, int W, uint32_t reg_list) | 336 | int Rn, int W, uint32_t reg_list) |
337 | { // FA EA FD ED IB IA DB DA | 337 | { // ED FD EA FA IB IA DB DA |
338 | const uint8_t P[8] = { 0, 1, 0, 1, 1, 0, 1, 0 }; | 338 | const uint8_t P[8] = { 0, 1, 0, 1, 1, 0, 1, 0 }; |
339 | const uint8_t U[8] = { 0, 0, 1, 1, 1, 1, 0, 0 }; | 339 | const uint8_t U[8] = { 0, 0, 1, 1, 1, 1, 0, 0 }; |
340 | *mPC++ = (cc<<28) | (4<<25) | (uint32_t(P[dir])<<24) | | 340 | *mPC++ = (cc<<28) | (4<<25) | (uint32_t(P[dir])<<24) | |