diff options
author | Narayan Kamath | 2014-06-26 07:19:59 -0500 |
---|---|---|
committer | Gerrit Code Review | 2014-06-24 01:33:30 -0500 |
commit | a42d5bf0064e8c8ce50b22abe13bb6eed4ea9dac (patch) | |
tree | d93a75c20c326c8e4f66bc18ba0d3ede4b7e6596 /libpixelflinger | |
parent | 64f5fe2796c5d20e0b1069837cac269f4aade331 (diff) | |
parent | 410ae2fe8e5d78cbce7b20be87828c5595e76842 (diff) | |
download | platform-system-core-a42d5bf0064e8c8ce50b22abe13bb6eed4ea9dac.tar.gz platform-system-core-a42d5bf0064e8c8ce50b22abe13bb6eed4ea9dac.tar.xz platform-system-core-a42d5bf0064e8c8ce50b22abe13bb6eed4ea9dac.zip |
Merge "pixelflinger: Use pointer arithmetic to determine cache flush parameters"
Diffstat (limited to 'libpixelflinger')
-rw-r--r-- | libpixelflinger/codeflinger/CodeCache.cpp | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/libpixelflinger/codeflinger/CodeCache.cpp b/libpixelflinger/codeflinger/CodeCache.cpp index 8afe0a994..cfd2b3709 100644 --- a/libpixelflinger/codeflinger/CodeCache.cpp +++ b/libpixelflinger/codeflinger/CodeCache.cpp | |||
@@ -201,9 +201,9 @@ int CodeCache::cache( const AssemblyKeyBase& keyBase, | |||
201 | mCacheInUse += assemblySize; | 201 | mCacheInUse += assemblySize; |
202 | mWhen++; | 202 | mWhen++; |
203 | // synchronize caches... | 203 | // synchronize caches... |
204 | const long base = long(assembly->base()); | 204 | void* base = assembly->base(); |
205 | const long curr = base + long(assembly->size()); | 205 | void* curr = (uint8_t*)base + assembly->size(); |
206 | __builtin___clear_cache((void*)base, (void*)curr); | 206 | __builtin___clear_cache(base, curr); |
207 | } | 207 | } |
208 | 208 | ||
209 | pthread_mutex_unlock(&mLock); | 209 | pthread_mutex_unlock(&mLock); |