diff options
author | Steven Moreland | 2017-04-19 16:12:52 -0500 |
---|---|---|
committer | Steven Moreland | 2017-04-19 16:29:08 -0500 |
commit | 419ce36c7d3911002e8cbabffe5e8addc1388a0c (patch) | |
tree | 9bb85c1d94f2b3ada542a70e8847d02850347972 /libprocessgroup/Android.mk | |
parent | 8b318d0c26c89acd7c716fb571bfd08d4393d12f (diff) | |
download | platform-system-core-419ce36c7d3911002e8cbabffe5e8addc1388a0c.tar.gz platform-system-core-419ce36c7d3911002e8cbabffe5e8addc1388a0c.tar.xz platform-system-core-419ce36c7d3911002e8cbabffe5e8addc1388a0c.zip |
libprocessgroup: Android.mk -> Android.bp
Test: links
Test: (sanity) boot marlin in recovery + to system UI
Bug: 37512442
Change-Id: Ie19c02bda9df7c0cfdeeaf34c48f251b2b93961d
Diffstat (limited to 'libprocessgroup/Android.mk')
-rw-r--r-- | libprocessgroup/Android.mk | 19 |
1 files changed, 0 insertions, 19 deletions
diff --git a/libprocessgroup/Android.mk b/libprocessgroup/Android.mk deleted file mode 100644 index 0bfc391c7..000000000 --- a/libprocessgroup/Android.mk +++ /dev/null | |||
@@ -1,19 +0,0 @@ | |||
1 | LOCAL_PATH := $(call my-dir) | ||
2 | |||
3 | include $(CLEAR_VARS) | ||
4 | LOCAL_SRC_FILES := processgroup.cpp | ||
5 | LOCAL_MODULE := libprocessgroup | ||
6 | LOCAL_STATIC_LIBRARIES := libbase | ||
7 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include | ||
8 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include | ||
9 | LOCAL_CFLAGS := -Wall -Werror | ||
10 | include $(BUILD_STATIC_LIBRARY) | ||
11 | |||
12 | include $(CLEAR_VARS) | ||
13 | LOCAL_SRC_FILES := processgroup.cpp | ||
14 | LOCAL_MODULE := libprocessgroup | ||
15 | LOCAL_SHARED_LIBRARIES := libbase | ||
16 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include | ||
17 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include | ||
18 | LOCAL_CFLAGS := -Wall -Werror | ||
19 | include $(BUILD_SHARED_LIBRARY) | ||