diff options
author | Dan Albert | 2015-03-27 13:23:07 -0500 |
---|---|---|
committer | Dan Albert | 2015-03-27 13:24:04 -0500 |
commit | d0a793dca3c208ab04b67cd7dc0126a3d394d8dd (patch) | |
tree | 603590d040d6f6c5dd775fa2955be082343a9350 /libprocessgroup/Android.mk | |
parent | 42f1192273f3d05531c3fcfc8ce0fe5c437f6b7f (diff) | |
download | platform-system-core-d0a793dca3c208ab04b67cd7dc0126a3d394d8dd.tar.gz platform-system-core-d0a793dca3c208ab04b67cd7dc0126a3d394d8dd.tar.xz platform-system-core-d0a793dca3c208ab04b67cd7dc0126a3d394d8dd.zip |
Remove uses of libcxx.mk.
This is a no-op.
Change-Id: Iecbcd5f6d818abbf98767a2e996c10f454b652e4
Diffstat (limited to 'libprocessgroup/Android.mk')
-rw-r--r-- | libprocessgroup/Android.mk | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/libprocessgroup/Android.mk b/libprocessgroup/Android.mk index 051999adc..ee6ba5868 100644 --- a/libprocessgroup/Android.mk +++ b/libprocessgroup/Android.mk | |||
@@ -8,7 +8,6 @@ LOCAL_C_INCLUDES := $(LOCAL_PATH)/include | |||
8 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include | 8 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include |
9 | LOCAL_CFLAGS := -Wall -Werror | 9 | LOCAL_CFLAGS := -Wall -Werror |
10 | LOCAL_REQUIRED_MODULE := processgroup_cleanup | 10 | LOCAL_REQUIRED_MODULE := processgroup_cleanup |
11 | include external/libcxx/libcxx.mk | ||
12 | include $(BUILD_SHARED_LIBRARY) | 11 | include $(BUILD_SHARED_LIBRARY) |
13 | 12 | ||
14 | include $(CLEAR_VARS) | 13 | include $(CLEAR_VARS) |