diff options
author | Steve Block | 2012-01-05 17:22:43 -0600 |
---|---|---|
committer | Alex Ray | 2013-07-30 15:56:58 -0500 |
commit | 61d341b8d3d771f4ef3dd54df0502b19b7a2ab4d (patch) | |
tree | 91ab1ceb2a6e3ea784109793c138211acb4becee /libs/utils/Looper.cpp | |
parent | a1d3391b1ec04dece202baf288f1741006afa552 (diff) | |
download | platform-system-core-61d341b8d3d771f4ef3dd54df0502b19b7a2ab4d.tar.gz platform-system-core-61d341b8d3d771f4ef3dd54df0502b19b7a2ab4d.tar.xz platform-system-core-61d341b8d3d771f4ef3dd54df0502b19b7a2ab4d.zip |
Rename (IF_)LOGW(_IF) to (IF_)ALOGW(_IF) DO NOT MERGE
See https://android-git.corp.google.com/g/157065
Bug: 5449033
Change-Id: I00a4b904f9449e6f93b7fd35eac28640d7929e69
Diffstat (limited to 'libs/utils/Looper.cpp')
-rw-r--r-- | libs/utils/Looper.cpp | 12 |
1 files changed, 6 insertions, 6 deletions
diff --git a/libs/utils/Looper.cpp b/libs/utils/Looper.cpp index 1bc92cf88..28ed0e850 100644 --- a/libs/utils/Looper.cpp +++ b/libs/utils/Looper.cpp | |||
@@ -163,7 +163,7 @@ sp<Looper> Looper::prepare(int opts) { | |||
163 | Looper::setForThread(looper); | 163 | Looper::setForThread(looper); |
164 | } | 164 | } |
165 | if (looper->getAllowNonCallbacks() != allowNonCallbacks) { | 165 | if (looper->getAllowNonCallbacks() != allowNonCallbacks) { |
166 | LOGW("Looper already prepared for this thread with a different value for the " | 166 | ALOGW("Looper already prepared for this thread with a different value for the " |
167 | "ALOOPER_PREPARE_ALLOW_NON_CALLBACKS option."); | 167 | "ALOOPER_PREPARE_ALLOW_NON_CALLBACKS option."); |
168 | } | 168 | } |
169 | return looper; | 169 | return looper; |
@@ -262,7 +262,7 @@ int Looper::pollInner(int timeoutMillis) { | |||
262 | if (errno == EINTR) { | 262 | if (errno == EINTR) { |
263 | goto Done; | 263 | goto Done; |
264 | } | 264 | } |
265 | LOGW("Poll failed with an unexpected error, errno=%d", errno); | 265 | ALOGW("Poll failed with an unexpected error, errno=%d", errno); |
266 | result = ALOOPER_POLL_ERROR; | 266 | result = ALOOPER_POLL_ERROR; |
267 | goto Done; | 267 | goto Done; |
268 | } | 268 | } |
@@ -289,7 +289,7 @@ int Looper::pollInner(int timeoutMillis) { | |||
289 | if (epollEvents & EPOLLIN) { | 289 | if (epollEvents & EPOLLIN) { |
290 | awoken(); | 290 | awoken(); |
291 | } else { | 291 | } else { |
292 | LOGW("Ignoring unexpected epoll events 0x%x on wake read pipe.", epollEvents); | 292 | ALOGW("Ignoring unexpected epoll events 0x%x on wake read pipe.", epollEvents); |
293 | } | 293 | } |
294 | } else { | 294 | } else { |
295 | ssize_t requestIndex = mRequests.indexOfKey(fd); | 295 | ssize_t requestIndex = mRequests.indexOfKey(fd); |
@@ -301,7 +301,7 @@ int Looper::pollInner(int timeoutMillis) { | |||
301 | if (epollEvents & EPOLLHUP) events |= ALOOPER_EVENT_HANGUP; | 301 | if (epollEvents & EPOLLHUP) events |= ALOOPER_EVENT_HANGUP; |
302 | pushResponse(events, mRequests.valueAt(requestIndex)); | 302 | pushResponse(events, mRequests.valueAt(requestIndex)); |
303 | } else { | 303 | } else { |
304 | LOGW("Ignoring unexpected epoll events 0x%x on fd %d that is " | 304 | ALOGW("Ignoring unexpected epoll events 0x%x on fd %d that is " |
305 | "no longer registered.", epollEvents, fd); | 305 | "no longer registered.", epollEvents, fd); |
306 | } | 306 | } |
307 | } | 307 | } |
@@ -317,7 +317,7 @@ Done: ; | |||
317 | if (pollEvents & POLLIN) { | 317 | if (pollEvents & POLLIN) { |
318 | awoken(); | 318 | awoken(); |
319 | } else { | 319 | } else { |
320 | LOGW("Ignoring unexpected poll events 0x%x on wake read pipe.", pollEvents); | 320 | ALOGW("Ignoring unexpected poll events 0x%x on wake read pipe.", pollEvents); |
321 | } | 321 | } |
322 | } else { | 322 | } else { |
323 | int events = 0; | 323 | int events = 0; |
@@ -468,7 +468,7 @@ void Looper::wake() { | |||
468 | 468 | ||
469 | if (nWrite != 1) { | 469 | if (nWrite != 1) { |
470 | if (errno != EAGAIN) { | 470 | if (errno != EAGAIN) { |
471 | LOGW("Could not write wake signal, errno=%d", errno); | 471 | ALOGW("Could not write wake signal, errno=%d", errno); |
472 | } | 472 | } |
473 | } | 473 | } |
474 | } | 474 | } |