diff options
author | Steve Paik | 2017-12-14 19:31:58 -0600 |
---|---|---|
committer | Steve Paik | 2017-12-14 19:31:58 -0600 |
commit | fea16e1dea1f93a0daac1bb81ad26ecd7fc57513 (patch) | |
tree | 85be3cd40c592fb1acb291dbfb5c4beba567b25f /libsuspend/autosuspend.c | |
parent | 385ea22741ed5bad794fb6b1dff2b46481f241c4 (diff) | |
download | platform-system-core-fea16e1dea1f93a0daac1bb81ad26ecd7fc57513.tar.gz platform-system-core-fea16e1dea1f93a0daac1bb81ad26ecd7fc57513.tar.xz platform-system-core-fea16e1dea1f93a0daac1bb81ad26ecd7fc57513.zip |
Fix LOG() messages to drop \n
Bug: 70669809
Test: It's gone
Change-Id: Id66776a229be677c89968d1e0dc81fc8b4b7de5d
Diffstat (limited to 'libsuspend/autosuspend.c')
-rw-r--r-- | libsuspend/autosuspend.c | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/libsuspend/autosuspend.c b/libsuspend/autosuspend.c index 96e1c10d0..1d6c4349e 100644 --- a/libsuspend/autosuspend.c +++ b/libsuspend/autosuspend.c | |||
@@ -40,14 +40,14 @@ static int autosuspend_init(void) | |||
40 | } | 40 | } |
41 | 41 | ||
42 | if (!autosuspend_ops) { | 42 | if (!autosuspend_ops) { |
43 | ALOGE("failed to initialize autosuspend\n"); | 43 | ALOGE("failed to initialize autosuspend"); |
44 | return -1; | 44 | return -1; |
45 | } | 45 | } |
46 | 46 | ||
47 | out: | 47 | out: |
48 | autosuspend_inited = true; | 48 | autosuspend_inited = true; |
49 | 49 | ||
50 | ALOGV("autosuspend initialized\n"); | 50 | ALOGV("autosuspend initialized"); |
51 | return 0; | 51 | return 0; |
52 | } | 52 | } |
53 | 53 | ||
@@ -60,7 +60,7 @@ int autosuspend_enable(void) | |||
60 | return ret; | 60 | return ret; |
61 | } | 61 | } |
62 | 62 | ||
63 | ALOGV("autosuspend_enable\n"); | 63 | ALOGV("autosuspend_enable"); |
64 | 64 | ||
65 | if (autosuspend_enabled) { | 65 | if (autosuspend_enabled) { |
66 | return 0; | 66 | return 0; |
@@ -84,7 +84,7 @@ int autosuspend_disable(void) | |||
84 | return ret; | 84 | return ret; |
85 | } | 85 | } |
86 | 86 | ||
87 | ALOGV("autosuspend_disable\n"); | 87 | ALOGV("autosuspend_disable"); |
88 | 88 | ||
89 | if (!autosuspend_enabled) { | 89 | if (!autosuspend_enabled) { |
90 | return 0; | 90 | return 0; |