summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSteve Paik2017-12-15 15:26:28 -0600
committerSteve Paik2017-12-18 12:22:04 -0600
commit2d44190539b9313c9c9882cdee7f5f012ad1935b (patch)
tree1a1de37b56035892514c16a0806ba62fe8e01aeb /libsuspend/include
parentfea16e1dea1f93a0daac1bb81ad26ecd7fc57513 (diff)
downloadplatform-system-core-2d44190539b9313c9c9882cdee7f5f012ad1935b.tar.gz
platform-system-core-2d44190539b9313c9c9882cdee7f5f012ad1935b.tar.xz
platform-system-core-2d44190539b9313c9c9882cdee7f5f012ad1935b.zip
Create wrapper function for set_wakeup_callback
Bug: 70669809 Test: Compiles Change-Id: I55f8b9995c2d872504b586addb07a18206da7fbe
Diffstat (limited to 'libsuspend/include')
-rw-r--r--libsuspend/include/suspend/autosuspend.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/libsuspend/include/suspend/autosuspend.h b/libsuspend/include/suspend/autosuspend.h
index 59188a804..e130ca3df 100644
--- a/libsuspend/include/suspend/autosuspend.h
+++ b/libsuspend/include/suspend/autosuspend.h
@@ -51,7 +51,7 @@ int autosuspend_disable(void);
51 * success is true if the suspend was sucessful and false if the suspend 51 * success is true if the suspend was sucessful and false if the suspend
52 * aborted due to some reason. 52 * aborted due to some reason.
53 */ 53 */
54void set_wakeup_callback(void (*func)(bool success)); 54void autosuspend_set_wakeup_callback(void (*func)(bool success));
55 55
56__END_DECLS 56__END_DECLS
57 57