diff options
author | Sasha Levitskiy | 2014-04-11 19:00:02 -0500 |
---|---|---|
committer | Android Git Automerger | 2014-04-11 19:00:02 -0500 |
commit | 43cb7ae6c31ced8cd518eab59dfea31ab1ade812 (patch) | |
tree | 22f8c327a48e787108fbd09969ef515750fb6013 /libsuspend | |
parent | 7acecec433b396405279c3fa35359636dbcc7d47 (diff) | |
parent | 4f362e438c6ee5688c4f2f444203ed7acffa566b (diff) | |
download | platform-system-core-43cb7ae6c31ced8cd518eab59dfea31ab1ade812.tar.gz platform-system-core-43cb7ae6c31ced8cd518eab59dfea31ab1ade812.tar.xz platform-system-core-43cb7ae6c31ced8cd518eab59dfea31ab1ade812.zip |
am 4f362e43: am 835526fd: Merge "Cleanup: warning fixit."
* commit '4f362e438c6ee5688c4f2f444203ed7acffa566b':
Cleanup: warning fixit.
Diffstat (limited to 'libsuspend')
-rw-r--r-- | libsuspend/autosuspend_earlysuspend.c | 7 |
1 files changed, 1 insertions, 6 deletions
diff --git a/libsuspend/autosuspend_earlysuspend.c b/libsuspend/autosuspend_earlysuspend.c index 1df8c6a13..2bece4c3b 100644 --- a/libsuspend/autosuspend_earlysuspend.c +++ b/libsuspend/autosuspend_earlysuspend.c | |||
@@ -75,13 +75,8 @@ static int wait_for_fb_sleep(void) | |||
75 | return err < 0 ? err : 0; | 75 | return err < 0 ? err : 0; |
76 | } | 76 | } |
77 | 77 | ||
78 | static void *earlysuspend_thread_func(void *arg) | 78 | static void *earlysuspend_thread_func(void __unused *arg) |
79 | { | 79 | { |
80 | char buf[80]; | ||
81 | char wakeup_count[20]; | ||
82 | int wakeup_count_len; | ||
83 | int ret; | ||
84 | |||
85 | while (1) { | 80 | while (1) { |
86 | if (wait_for_fb_sleep()) { | 81 | if (wait_for_fb_sleep()) { |
87 | ALOGE("Failed reading wait_for_fb_sleep, exiting earlysuspend thread\n"); | 82 | ALOGE("Failed reading wait_for_fb_sleep, exiting earlysuspend thread\n"); |