diff options
author | Rom Lemarchand | 2014-01-02 21:31:53 -0600 |
---|---|---|
committer | Rom Lemarchand | 2014-01-03 15:27:05 -0600 |
commit | ddc20de1483028ee0b4401266499a59631e9d659 (patch) | |
tree | afe715bfbf684fcb3fe9c38b490eb80c857329f6 /libsync/include | |
parent | f5447b0eb9cd2157f4935477f05d4c92dcda37c8 (diff) | |
download | platform-system-core-ddc20de1483028ee0b4401266499a59631e9d659.tar.gz platform-system-core-ddc20de1483028ee0b4401266499a59631e9d659.tar.xz platform-system-core-ddc20de1483028ee0b4401266499a59631e9d659.zip |
move sync headers from include to libsync
Make sw_sync.h private
Change-Id: I0b120ebe81fd4a191b7aa4b6a8de4f64d16e2b3e
Diffstat (limited to 'libsync/include')
-rw-r--r-- | libsync/include/sync/sync.h | 54 |
1 files changed, 54 insertions, 0 deletions
diff --git a/libsync/include/sync/sync.h b/libsync/include/sync/sync.h new file mode 100644 index 000000000..2e5d82f15 --- /dev/null +++ b/libsync/include/sync/sync.h | |||
@@ -0,0 +1,54 @@ | |||
1 | /* | ||
2 | * sync.h | ||
3 | * | ||
4 | * Copyright 2012 Google, Inc | ||
5 | * | ||
6 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
7 | * you may not use this file except in compliance with the License. | ||
8 | * You may obtain a copy of the License at | ||
9 | * | ||
10 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
11 | * | ||
12 | * Unless required by applicable law or agreed to in writing, software | ||
13 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
14 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
15 | * See the License for the specific language governing permissions and | ||
16 | * limitations under the License. | ||
17 | */ | ||
18 | |||
19 | #ifndef __SYS_CORE_SYNC_H | ||
20 | #define __SYS_CORE_SYNC_H | ||
21 | |||
22 | #include <sys/cdefs.h> | ||
23 | #include <stdint.h> | ||
24 | |||
25 | __BEGIN_DECLS | ||
26 | |||
27 | // XXX: These structs are copied from the header "linux/sync.h". | ||
28 | struct sync_fence_info_data { | ||
29 | uint32_t len; | ||
30 | char name[32]; | ||
31 | int32_t status; | ||
32 | uint8_t pt_info[0]; | ||
33 | }; | ||
34 | |||
35 | struct sync_pt_info { | ||
36 | uint32_t len; | ||
37 | char obj_name[32]; | ||
38 | char driver_name[32]; | ||
39 | int32_t status; | ||
40 | uint64_t timestamp_ns; | ||
41 | uint8_t driver_data[0]; | ||
42 | }; | ||
43 | |||
44 | /* timeout in msecs */ | ||
45 | int sync_wait(int fd, int timeout); | ||
46 | int sync_merge(const char *name, int fd1, int fd2); | ||
47 | struct sync_fence_info_data *sync_fence_info(int fd); | ||
48 | struct sync_pt_info *sync_pt_info(struct sync_fence_info_data *info, | ||
49 | struct sync_pt_info *itr); | ||
50 | void sync_fence_info_free(struct sync_fence_info_data *info); | ||
51 | |||
52 | __END_DECLS | ||
53 | |||
54 | #endif /* __SYS_CORE_SYNC_H */ | ||