diff options
author | Dan Willemsen | 2016-08-26 17:01:36 -0500 |
---|---|---|
committer | Dan Willemsen | 2016-08-26 18:19:21 -0500 |
commit | 194edf772e4df2ade86acf97f616243aaef205fc (patch) | |
tree | 32bb95c53295dcccdde4afa28eeb1cec46f36f39 /libsync/tests/Android.mk | |
parent | 091b631915c68c801bbded01ac8bb3a7af18436e (diff) | |
download | platform-system-core-194edf772e4df2ade86acf97f616243aaef205fc.tar.gz platform-system-core-194edf772e4df2ade86acf97f616243aaef205fc.tar.xz platform-system-core-194edf772e4df2ade86acf97f616243aaef205fc.zip |
Convert to Android.bp
See build/soong/README.md for more information.
I tested the following tests on a Nexus9 and linux host, and they
continued to pass:
/data/nativetest{,64}/bootstat_tests/bootstat_tests
out/host/linux-x86/bin/nativetest{,64}/bootstat_tests/bootstat_tests
/data/nativetest64/memunreachable_test/memunreachable_test
out/host/linux-x86/bin/nativetest{,64}/memunreachable_test/memunreachable_test
These continue to fail just like before this change:
/data/nativetest{,64}/sync_test/sync_test (was /system/bin/sync_test)
/data/nativetest{,64}/sync-unit-test/sync-unit-test
/data/nativetest/memunreachable_test/memunreachable_test
Test: See above
Change-Id: I691e564e0cf008dd363e3746223b153d712e024d
Diffstat (limited to 'libsync/tests/Android.mk')
-rw-r--r-- | libsync/tests/Android.mk | 29 |
1 files changed, 0 insertions, 29 deletions
diff --git a/libsync/tests/Android.mk b/libsync/tests/Android.mk deleted file mode 100644 index 8137c7af6..000000000 --- a/libsync/tests/Android.mk +++ /dev/null | |||
@@ -1,29 +0,0 @@ | |||
1 | # | ||
2 | # Copyright 2014 The Android Open Source Project | ||
3 | # | ||
4 | # Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | # you may not use this file except in compliance with the License. | ||
6 | # You may obtain a copy of the License at | ||
7 | # | ||
8 | # http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | # | ||
10 | # Unless required by applicable law or agreed to in writing, software | ||
11 | # distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | # See the License for the specific language governing permissions and | ||
14 | # limitations under the License. | ||
15 | # | ||
16 | |||
17 | LOCAL_PATH:= $(call my-dir) | ||
18 | |||
19 | include $(CLEAR_VARS) | ||
20 | LOCAL_CLANG := true | ||
21 | LOCAL_MODULE := sync-unit-tests | ||
22 | LOCAL_CFLAGS += -g -Wall -Werror -std=gnu++11 -Wno-missing-field-initializers -Wno-sign-compare | ||
23 | LOCAL_SHARED_LIBRARIES += libsync | ||
24 | LOCAL_STATIC_LIBRARIES += libgtest_main | ||
25 | LOCAL_C_INCLUDES += $(LOCAL_PATH)/../include | ||
26 | LOCAL_C_INCLUDES += $(LOCAL_PATH)/.. | ||
27 | LOCAL_SRC_FILES := \ | ||
28 | sync_test.cpp | ||
29 | include $(BUILD_NATIVE_TEST) | ||