diff options
author | Greg Hackmann | 2016-08-05 15:47:32 -0500 |
---|---|---|
committer | Greg Hackmann | 2016-08-05 17:03:58 -0500 |
commit | d86dd3b8383f02e6bd7e01561b87411ebf08c670 (patch) | |
tree | 31b9f2a1c51134f8420ac7cca2dd8dea85b8ca3d /libsync | |
parent | a90aa13b5b8783be8491095ae11c653e5df807b3 (diff) | |
download | platform-system-core-d86dd3b8383f02e6bd7e01561b87411ebf08c670.tar.gz platform-system-core-d86dd3b8383f02e6bd7e01561b87411ebf08c670.tar.xz platform-system-core-d86dd3b8383f02e6bd7e01561b87411ebf08c670.zip |
libsync: add static library for recovery
Change-Id: If43188c3b4b16c698c077338ea0ef1dfd16b9c56
Signed-off-by: Greg Hackmann <ghackmann@google.com>
Diffstat (limited to 'libsync')
-rw-r--r-- | libsync/Android.mk | 12 |
1 files changed, 12 insertions, 0 deletions
diff --git a/libsync/Android.mk b/libsync/Android.mk index 80c164fdb..f407bd119 100644 --- a/libsync/Android.mk +++ b/libsync/Android.mk | |||
@@ -9,6 +9,18 @@ LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include | |||
9 | LOCAL_CFLAGS := -Werror | 9 | LOCAL_CFLAGS := -Werror |
10 | include $(BUILD_SHARED_LIBRARY) | 10 | include $(BUILD_SHARED_LIBRARY) |
11 | 11 | ||
12 | # libsync_recovery is only intended for the recovery binary. | ||
13 | # Future versions of the kernel WILL require an updated libsync, and will break | ||
14 | # anything statically linked against the current libsync. | ||
15 | include $(CLEAR_VARS) | ||
16 | LOCAL_SRC_FILES := sync.c | ||
17 | LOCAL_MODULE := libsync_recovery | ||
18 | LOCAL_MODULE_TAGS := optional | ||
19 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include | ||
20 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include | ||
21 | LOCAL_CFLAGS := -Werror | ||
22 | include $(BUILD_STATIC_LIBRARY) | ||
23 | |||
12 | include $(CLEAR_VARS) | 24 | include $(CLEAR_VARS) |
13 | LOCAL_SRC_FILES := sync.c sync_test.c | 25 | LOCAL_SRC_FILES := sync.c sync_test.c |
14 | LOCAL_MODULE := sync_test | 26 | LOCAL_MODULE := sync_test |