diff options
author | Pirama Arumuga Nainar | 2018-04-12 01:10:28 -0500 |
---|---|---|
committer | Pirama Arumuga Nainar | 2018-04-12 01:14:13 -0500 |
commit | 90affce0c872afea64ed1c1a7f00a715abf5b89d (patch) | |
tree | ad64d81ca32f24cf594c87c772ace32cebd818db /libutils/SharedBuffer.h | |
parent | af15fbf9aa6bb991a6abe8b2b72acc1a9405eff9 (diff) | |
download | platform-system-core-90affce0c872afea64ed1c1a7f00a715abf5b89d.tar.gz platform-system-core-90affce0c872afea64ed1c1a7f00a715abf5b89d.tar.xz platform-system-core-90affce0c872afea64ed1c1a7f00a715abf5b89d.zip |
Remove more semicolons at the end of namespaces
These warnings are triggered by -Wextra-semi (and not -Weverything, as
incorrectly mentioned in I49b6e6af483e011632e6a34c0663c93e5c385aa6).
This warning is added to Hidl-generated libs.
To appease clang-format, this patch also fixes some extra newlines.
Test: Build
Change-Id: I63cf5d8ecba46ad87876ff21848bfff04b12ec6e
Diffstat (limited to 'libutils/SharedBuffer.h')
-rw-r--r-- | libutils/SharedBuffer.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libutils/SharedBuffer.h b/libutils/SharedBuffer.h index 48358cddc..81cadffa2 100644 --- a/libutils/SharedBuffer.h +++ b/libutils/SharedBuffer.h | |||
@@ -139,7 +139,7 @@ bool SharedBuffer::onlyOwner() const { | |||
139 | return (mRefs.load(std::memory_order_acquire) == 1); | 139 | return (mRefs.load(std::memory_order_acquire) == 1); |
140 | } | 140 | } |
141 | 141 | ||
142 | }; // namespace android | 142 | } // namespace android |
143 | 143 | ||
144 | // --------------------------------------------------------------------------- | 144 | // --------------------------------------------------------------------------- |
145 | 145 | ||