diff options
author | Mathias Agopian | 2017-03-13 14:27:35 -0500 |
---|---|---|
committer | Mathias Agopian | 2017-03-13 14:27:35 -0500 |
commit | bcd592053ae60e569e9b24f3f2d69b218c24d174 (patch) | |
tree | e34ca21adb51da574c86b117be696e9d2ab5bd58 /libutils/include | |
parent | cc9d94ce04dbb63a745001323213bb667ea2e00f (diff) | |
download | platform-system-core-bcd592053ae60e569e9b24f3f2d69b218c24d174.tar.gz platform-system-core-bcd592053ae60e569e9b24f3f2d69b218c24d174.tar.xz platform-system-core-bcd592053ae60e569e9b24f3f2d69b218c24d174.zip |
get rid of LinearTransform
it had a single client in frameworks/base
Test: compile & run
Bug: treble cleanup
Change-Id: I9a17bbffed4724f8a329c5a15d621293bb800d45
Diffstat (limited to 'libutils/include')
-rw-r--r-- | libutils/include/utils/LinearTransform.h | 64 |
1 files changed, 0 insertions, 64 deletions
diff --git a/libutils/include/utils/LinearTransform.h b/libutils/include/utils/LinearTransform.h deleted file mode 100644 index 04cb355c7..000000000 --- a/libutils/include/utils/LinearTransform.h +++ /dev/null | |||
@@ -1,64 +0,0 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2011 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #ifndef _LIBS_UTILS_LINEAR_TRANSFORM_H | ||
18 | #define _LIBS_UTILS_LINEAR_TRANSFORM_H | ||
19 | |||
20 | #include <stdint.h> | ||
21 | |||
22 | namespace android { | ||
23 | |||
24 | // LinearTransform defines a structure which hold the definition of a | ||
25 | // transformation from single dimensional coordinate system A into coordinate | ||
26 | // system B (and back again). Values in A and in B are 64 bit, the linear | ||
27 | // scale factor is expressed as a rational number using two 32 bit values. | ||
28 | // | ||
29 | // Specifically, let | ||
30 | // f(a) = b | ||
31 | // F(b) = f^-1(b) = a | ||
32 | // then | ||
33 | // | ||
34 | // f(a) = (((a - a_zero) * a_to_b_numer) / a_to_b_denom) + b_zero; | ||
35 | // | ||
36 | // and | ||
37 | // | ||
38 | // F(b) = (((b - b_zero) * a_to_b_denom) / a_to_b_numer) + a_zero; | ||
39 | // | ||
40 | struct LinearTransform { | ||
41 | int64_t a_zero; | ||
42 | int64_t b_zero; | ||
43 | int32_t a_to_b_numer; | ||
44 | uint32_t a_to_b_denom; | ||
45 | |||
46 | // Transform from A->B | ||
47 | // Returns true on success, or false in the case of a singularity or an | ||
48 | // overflow. | ||
49 | bool doForwardTransform(int64_t a_in, int64_t* b_out) const; | ||
50 | |||
51 | // Transform from B->A | ||
52 | // Returns true on success, or false in the case of a singularity or an | ||
53 | // overflow. | ||
54 | bool doReverseTransform(int64_t b_in, int64_t* a_out) const; | ||
55 | |||
56 | // Helpers which will reduce the fraction N/D using Euclid's method. | ||
57 | template <class T> static void reduce(T* N, T* D); | ||
58 | static void reduce(int32_t* N, uint32_t* D); | ||
59 | }; | ||
60 | |||
61 | |||
62 | } | ||
63 | |||
64 | #endif // _LIBS_UTILS_LINEAR_TRANSFORM_H | ||