diff options
author | Dan Willemsen | 2017-09-28 19:13:32 -0500 |
---|---|---|
committer | Dan Willemsen | 2017-09-29 15:17:06 -0500 |
commit | 1e45d533b36df8436a667a63fe624091933cb2ab (patch) | |
tree | 0a68593653604ca37e993339f5d8b3c44a02a559 /libutils/tests | |
parent | 39071a517738b24611ae373c9a608a4ca00d0630 (diff) | |
download | platform-system-core-1e45d533b36df8436a667a63fe624091933cb2ab.tar.gz platform-system-core-1e45d533b36df8436a667a63fe624091933cb2ab.tar.xz platform-system-core-1e45d533b36df8436a667a63fe624091933cb2ab.zip |
Remove default libraries
libdl is part of system_shared_libs now. -ldl -lpthread -lm are now defaults
for host_ldlibs on Linux and Darwin. -lrt is a default for host_ldlibs on
Linux.
Test: m host
Change-Id: I0b3c147b00a8ab6ff289b85db55b88836c905f5c
Exempt-From-Owner-Approval: build system cleanup
Diffstat (limited to 'libutils/tests')
-rw-r--r-- | libutils/tests/Android.bp | 2 |
1 files changed, 0 insertions, 2 deletions
diff --git a/libutils/tests/Android.bp b/libutils/tests/Android.bp index 08691756a..3fadef44d 100644 --- a/libutils/tests/Android.bp +++ b/libutils/tests/Android.bp | |||
@@ -44,7 +44,6 @@ cc_test { | |||
44 | "libcutils", | 44 | "libcutils", |
45 | "libutils", | 45 | "libutils", |
46 | "libbase", | 46 | "libbase", |
47 | "libdl", | ||
48 | ], | 47 | ], |
49 | }, | 48 | }, |
50 | linux: { | 49 | linux: { |
@@ -59,7 +58,6 @@ cc_test { | |||
59 | "liblog", | 58 | "liblog", |
60 | "libbase", | 59 | "libbase", |
61 | ], | 60 | ], |
62 | host_ldlibs: ["-ldl"], | ||
63 | }, | 61 | }, |
64 | }, | 62 | }, |
65 | 63 | ||