diff options
author | Dan Willemsen | 2017-10-02 12:38:16 -0500 |
---|---|---|
committer | Dan Willemsen | 2017-10-02 12:44:29 -0500 |
commit | 48529337077a2fad36a7cba0a26083694bff3537 (patch) | |
tree | 7ee83a477c711abf16ce00de72adfa2270277290 /libutils/tests | |
parent | cd58088ccfc1a3315bed181c0c1b7cab3e71176f (diff) | |
download | platform-system-core-48529337077a2fad36a7cba0a26083694bff3537.tar.gz platform-system-core-48529337077a2fad36a7cba0a26083694bff3537.tar.xz platform-system-core-48529337077a2fad36a7cba0a26083694bff3537.zip |
Rename target.linux[_x86[_64]] to target.linux_glibc[_x86[_64]]
In the future, target.linux will apply to all targets running a linux kernel
(android, linux_glibc, linux_bionic). So move all current users to the specific
linux_glibc.
There will be another cleanup pass later that will move some instances back to
target.linux if the properties should be shared with target.android and
target.linux_bionic, but target.linux needs to be removed first.
Test: out/soong/build.ninja identical before/after
Change-Id: I72ef34689c60ce547cab2898e354b027e335f6a1
Exempt-From-Owner-Approval: build system cleanup
Diffstat (limited to 'libutils/tests')
-rw-r--r-- | libutils/tests/Android.bp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libutils/tests/Android.bp b/libutils/tests/Android.bp index 3fadef44d..6911fc51b 100644 --- a/libutils/tests/Android.bp +++ b/libutils/tests/Android.bp | |||
@@ -46,7 +46,7 @@ cc_test { | |||
46 | "libbase", | 46 | "libbase", |
47 | ], | 47 | ], |
48 | }, | 48 | }, |
49 | linux: { | 49 | linux_glibc: { |
50 | srcs: [ | 50 | srcs: [ |
51 | "Looper_test.cpp", | 51 | "Looper_test.cpp", |
52 | "RefBase_test.cpp", | 52 | "RefBase_test.cpp", |