diff options
author | Suren Baghdasaryan | 2018-01-04 10:54:53 -0600 |
---|---|---|
committer | Suren Baghdasaryan | 2018-03-01 19:12:29 -0600 |
commit | ab05d67d8614d93e030a1700d7c6de29bb79c2f4 (patch) | |
tree | 9673b2ff4be931fcda705cfd552f0495485e4861 /lmkd | |
parent | e57c3d313d7f5e3ac3d73ec281ec3bb0e3906ae9 (diff) | |
download | platform-system-core-ab05d67d8614d93e030a1700d7c6de29bb79c2f4.tar.gz platform-system-core-ab05d67d8614d93e030a1700d7c6de29bb79c2f4.tar.xz platform-system-core-ab05d67d8614d93e030a1700d7c6de29bb79c2f4.zip |
lmkd: Close cgroup.event_control file when done writing
(cherry pick from commit 1bd2fc4fb6310da4303c3a76a259ab7e67bf39b8)
After events are specified by writing into cgroup.event_control file
the file should be closed.
Change-Id: Id015e6a7bac2b74bbc8d8793c85f529ee00bdf55
Merged-In: Id015e6a7bac2b74bbc8d8793c85f529ee00bdf55
Signed-off-by: Suren Baghdasaryan <surenb@google.com>
Diffstat (limited to 'lmkd')
-rw-r--r-- | lmkd/lmkd.c | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/lmkd/lmkd.c b/lmkd/lmkd.c index d58c8f5b1..a9dc39c48 100644 --- a/lmkd/lmkd.c +++ b/lmkd/lmkd.c | |||
@@ -860,6 +860,7 @@ static bool init_mp_common(void *event_handler, enum vmpressure_level level) { | |||
860 | } | 860 | } |
861 | maxevents++; | 861 | maxevents++; |
862 | mpevfd[level] = evfd; | 862 | mpevfd[level] = evfd; |
863 | close(evctlfd); | ||
863 | return true; | 864 | return true; |
864 | 865 | ||
865 | err: | 866 | err: |