diff options
author | Suren Baghdasaryan | 2018-04-13 13:45:38 -0500 |
---|---|---|
committer | Suren Baghdasaryan | 2018-04-13 18:24:09 -0500 |
commit | ff61afb002d7683b309b2b174fc7b18d30e5dbd1 (patch) | |
tree | f9a45600a1b2b5d3fc0afd7591ffb793cba236dc /lmkd | |
parent | b518418fbb8e263916c8364f52ea125793cf3d39 (diff) | |
download | platform-system-core-ff61afb002d7683b309b2b174fc7b18d30e5dbd1.tar.gz platform-system-core-ff61afb002d7683b309b2b174fc7b18d30e5dbd1.tar.xz platform-system-core-ff61afb002d7683b309b2b174fc7b18d30e5dbd1.zip |
lmkd: Rename is_go_device variable to better reflect its function
Rename is_go_device variable to low_ram_device to better reflect
its meaning and relation to ro.config.low_ram variable.
Change-Id: I6e2eaebe79cf2e6edf861f7c602e52a5b573ad0a
Signed-off-by: Suren Baghdasaryan <surenb@google.com>
Diffstat (limited to 'lmkd')
-rw-r--r-- | lmkd/lmkd.c | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/lmkd/lmkd.c b/lmkd/lmkd.c index f7c90ec0b..f19b43e41 100644 --- a/lmkd/lmkd.c +++ b/lmkd/lmkd.c | |||
@@ -110,7 +110,7 @@ static bool debug_process_killing; | |||
110 | static bool enable_pressure_upgrade; | 110 | static bool enable_pressure_upgrade; |
111 | static int64_t upgrade_pressure; | 111 | static int64_t upgrade_pressure; |
112 | static int64_t downgrade_pressure; | 112 | static int64_t downgrade_pressure; |
113 | static bool is_go_device; | 113 | static bool low_ram_device; |
114 | static bool kill_heaviest_task; | 114 | static bool kill_heaviest_task; |
115 | static unsigned long kill_timeout_ms; | 115 | static unsigned long kill_timeout_ms; |
116 | 116 | ||
@@ -788,7 +788,7 @@ static int find_and_kill_processes(enum vmpressure_level level, | |||
788 | struct proc *procp; | 788 | struct proc *procp; |
789 | 789 | ||
790 | while (true) { | 790 | while (true) { |
791 | if (is_go_device) | 791 | if (low_ram_device) |
792 | procp = proc_adj_lru(i); | 792 | procp = proc_adj_lru(i); |
793 | else | 793 | else |
794 | procp = proc_get_heaviest(i); | 794 | procp = proc_get_heaviest(i); |
@@ -966,7 +966,7 @@ static void mp_event_common(int data, uint32_t events __unused) { | |||
966 | } | 966 | } |
967 | 967 | ||
968 | do_kill: | 968 | do_kill: |
969 | if (is_go_device) { | 969 | if (low_ram_device) { |
970 | /* For Go devices kill only one task */ | 970 | /* For Go devices kill only one task */ |
971 | if (find_and_kill_processes(level, 0) == 0) { | 971 | if (find_and_kill_processes(level, 0) == 0) { |
972 | if (debug_process_killing) { | 972 | if (debug_process_killing) { |
@@ -1203,7 +1203,7 @@ int main(int argc __unused, char **argv __unused) { | |||
1203 | (int64_t)property_get_int32("ro.lmk.downgrade_pressure", 100); | 1203 | (int64_t)property_get_int32("ro.lmk.downgrade_pressure", 100); |
1204 | kill_heaviest_task = | 1204 | kill_heaviest_task = |
1205 | property_get_bool("ro.lmk.kill_heaviest_task", true); | 1205 | property_get_bool("ro.lmk.kill_heaviest_task", true); |
1206 | is_go_device = property_get_bool("ro.config.low_ram", false); | 1206 | low_ram_device = property_get_bool("ro.config.low_ram", false); |
1207 | kill_timeout_ms = | 1207 | kill_timeout_ms = |
1208 | (unsigned long)property_get_int32("ro.lmk.kill_timeout_ms", 0); | 1208 | (unsigned long)property_get_int32("ro.lmk.kill_timeout_ms", 0); |
1209 | 1209 | ||