diff options
author | Mark Salyzyn | 2015-08-20 12:01:44 -0500 |
---|---|---|
committer | Mark Salyzyn | 2015-08-20 12:32:16 -0500 |
commit | 73160acc5cb5236b30327569e6b51dbfe73e4a0f (patch) | |
tree | 8c8fcba4ddf27d22664913f08f38fe24a08f84eb /logd/LogBuffer.cpp | |
parent | decbcd9c418a4d076965971e74fd51fab497414b (diff) | |
download | platform-system-core-73160acc5cb5236b30327569e6b51dbfe73e4a0f.tar.gz platform-system-core-73160acc5cb5236b30327569e6b51dbfe73e4a0f.tar.xz platform-system-core-73160acc5cb5236b30327569e6b51dbfe73e4a0f.zip |
logd: switch asprintf to std::string
Bug: 23350706
Change-Id: I715cdd4563a09de3680081947a3439f0cac623be
Diffstat (limited to 'logd/LogBuffer.cpp')
-rw-r--r-- | logd/LogBuffer.cpp | 6 |
1 files changed, 4 insertions, 2 deletions
diff --git a/logd/LogBuffer.cpp b/logd/LogBuffer.cpp index db3f26c72..6ea41097c 100644 --- a/logd/LogBuffer.cpp +++ b/logd/LogBuffer.cpp | |||
@@ -690,10 +690,12 @@ uint64_t LogBuffer::flushTo( | |||
690 | return max; | 690 | return max; |
691 | } | 691 | } |
692 | 692 | ||
693 | void LogBuffer::formatStatistics(char **strp, uid_t uid, unsigned int logMask) { | 693 | std::string LogBuffer::formatStatistics(uid_t uid, unsigned int logMask) { |
694 | pthread_mutex_lock(&mLogElementsLock); | 694 | pthread_mutex_lock(&mLogElementsLock); |
695 | 695 | ||
696 | stats.format(strp, uid, logMask); | 696 | std::string ret = stats.format(uid, logMask); |
697 | 697 | ||
698 | pthread_mutex_unlock(&mLogElementsLock); | 698 | pthread_mutex_unlock(&mLogElementsLock); |
699 | |||
700 | return ret; | ||
699 | } | 701 | } |