summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMark Salyzyn2016-02-23 10:55:43 -0600
committerMark Salyzyn2016-02-24 12:15:22 -0600
commit2ad0bd0a9b594bbe2560b405b0008b7bc742cfca (patch)
tree2de6c0ddd157f81b0b949f06b35e26bbdc46ca98 /logd/LogListener.cpp
parent978cda5cc64bd0c0fe1915074bbf6237b2214faa (diff)
downloadplatform-system-core-2ad0bd0a9b594bbe2560b405b0008b7bc742cfca.tar.gz
platform-system-core-2ad0bd0a9b594bbe2560b405b0008b7bc742cfca.tar.xz
platform-system-core-2ad0bd0a9b594bbe2560b405b0008b7bc742cfca.zip
logd: Allow (some) headers to be individually importable
LogReader.h needs to be individually importable. Fix a few others, drop includes of local includes, let them be included in source instead and allow headers to be included alphabetically. Was not a complete audit since goal was to separate LogReader.h out from the pack. Bug: 27242723 Change-Id: Ic7759ef90995e5bd285810706af33550c73cf5b5
Diffstat (limited to 'logd/LogListener.cpp')
-rw-r--r--logd/LogListener.cpp1
1 files changed, 1 insertions, 0 deletions
diff --git a/logd/LogListener.cpp b/logd/LogListener.cpp
index 846dd7c41..39dd2272a 100644
--- a/logd/LogListener.cpp
+++ b/logd/LogListener.cpp
@@ -27,6 +27,7 @@
27#include <private/android_filesystem_config.h> 27#include <private/android_filesystem_config.h>
28#include <private/android_logger.h> 28#include <private/android_logger.h>
29 29
30#include "LogBuffer.h"
30#include "LogListener.h" 31#include "LogListener.h"
31#include "LogUtils.h" 32#include "LogUtils.h"
32 33