diff options
author | Mark Salyzyn | 2016-09-12 12:29:17 -0500 |
---|---|---|
committer | Mark Salyzyn | 2016-12-19 10:00:16 -0600 |
commit | 3296291cffd13af13ea9e60a8ac1138101cf8e4c (patch) | |
tree | 0726921364b561bf21935565907f67767a723b6e /logd/LogStatistics.h | |
parent | 152b003bbfae22d10dd129d5f249daf957dc27c4 (diff) | |
download | platform-system-core-3296291cffd13af13ea9e60a8ac1138101cf8e4c.tar.gz platform-system-core-3296291cffd13af13ea9e60a8ac1138101cf8e4c.tar.xz platform-system-core-3296291cffd13af13ea9e60a8ac1138101cf8e4c.zip |
logd: add android::sizesTotal() function
Test: gTest liblog-unit-tests, logd-unit-tests and logcat-unit-tests
Bug: 31456426
Change-Id: I6fb6cd589227fc43d22f9336e01f1bf7e3feb24c
Diffstat (limited to 'logd/LogStatistics.h')
-rw-r--r-- | logd/LogStatistics.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/logd/LogStatistics.h b/logd/LogStatistics.h index 8bf655b01..613771c8b 100644 --- a/logd/LogStatistics.h +++ b/logd/LogStatistics.h | |||
@@ -472,6 +472,7 @@ class LogStatistics { | |||
472 | size_t mDroppedElements[LOG_ID_MAX]; | 472 | size_t mDroppedElements[LOG_ID_MAX]; |
473 | size_t mSizesTotal[LOG_ID_MAX]; | 473 | size_t mSizesTotal[LOG_ID_MAX]; |
474 | size_t mElementsTotal[LOG_ID_MAX]; | 474 | size_t mElementsTotal[LOG_ID_MAX]; |
475 | static size_t SizesTotal; | ||
475 | bool enable; | 476 | bool enable; |
476 | 477 | ||
477 | // uid to size list | 478 | // uid to size list |
@@ -554,6 +555,7 @@ public: | |||
554 | } | 555 | } |
555 | size_t sizesTotal(log_id_t id) const { return mSizesTotal[id]; } | 556 | size_t sizesTotal(log_id_t id) const { return mSizesTotal[id]; } |
556 | size_t elementsTotal(log_id_t id) const { return mElementsTotal[id]; } | 557 | size_t elementsTotal(log_id_t id) const { return mElementsTotal[id]; } |
558 | static size_t sizesTotal() { return SizesTotal; } | ||
557 | 559 | ||
558 | std::string format(uid_t uid, pid_t pid, unsigned int logMask) const; | 560 | std::string format(uid_t uid, pid_t pid, unsigned int logMask) const; |
559 | 561 | ||