summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSteven Moreland2017-04-14 01:48:57 -0500
committerSteven Moreland2017-04-17 14:18:36 -0500
commit1f83aa424f537cf3f07e1d27dbbcc524818b5358 (patch)
tree22abf5f819c19c093667a856e4845647ad75db63 /logd/LogTags.cpp
parent421067e040a0b9b33f9da4563d0b000e049eae6b (diff)
downloadplatform-system-core-1f83aa424f537cf3f07e1d27dbbcc524818b5358.tar.gz
platform-system-core-1f83aa424f537cf3f07e1d27dbbcc524818b5358.tar.xz
platform-system-core-1f83aa424f537cf3f07e1d27dbbcc524818b5358.zip
libcutils: compile with BOARD_VNDK_VERSION current
- moved __android_log_is_debuggable to a new public header (log_properties.h) - vendor version of sched_policy uses ALOG* instead SLOG* Test: (sanity) liblog-unit-tests Test: (sanity) libcutils_test (noting b/b/32972117, two tests continue to fail) Test: system/core as a whole makes with BOARD_VNDK_VERSION := current now with no problems. Test: boots/works on internal marlin Bug: 33241851 Change-Id: I5bc1f348dc0f0c8814bec5b5c3d2c52c825ab640
Diffstat (limited to 'logd/LogTags.cpp')
-rw-r--r--logd/LogTags.cpp2
1 files changed, 1 insertions, 1 deletions
diff --git a/logd/LogTags.cpp b/logd/LogTags.cpp
index 67649b1e7..fcd45bd2b 100644
--- a/logd/LogTags.cpp
+++ b/logd/LogTags.cpp
@@ -32,8 +32,8 @@
32#include <android-base/macros.h> 32#include <android-base/macros.h>
33#include <android-base/stringprintf.h> 33#include <android-base/stringprintf.h>
34#include <log/log_event_list.h> 34#include <log/log_event_list.h>
35#include <log/log_properties.h>
35#include <private/android_filesystem_config.h> 36#include <private/android_filesystem_config.h>
36#include <private/android_logger.h>
37 37
38#include "LogTags.h" 38#include "LogTags.h"
39#include "LogUtils.h" 39#include "LogUtils.h"