diff options
author | Mark Salyzyn | 2016-03-02 09:51:48 -0600 |
---|---|---|
committer | Mark Salyzyn | 2016-03-02 09:54:45 -0600 |
commit | bf7d0b887561929d22c8e2efa5d86cb0d7c50b51 (patch) | |
tree | 26d80e7852e055538f9326c6cf145faf9d366059 /logd/main.cpp | |
parent | 0ecdec7a0922f5e99569c558fd3c6440b826e583 (diff) | |
download | platform-system-core-bf7d0b887561929d22c8e2efa5d86cb0d7c50b51.tar.gz platform-system-core-bf7d0b887561929d22c8e2efa5d86cb0d7c50b51.tar.xz platform-system-core-bf7d0b887561929d22c8e2efa5d86cb0d7c50b51.zip |
logd: check return values
The setgid() and setuid() call failure in logd.daemon thread
do not block overall functionality, so clearly tell static
analyzer and developers that we do not care to check their
return values.
SideEffects: None
Bug: 27434072
Change-Id: I6fdc87e8311ebc0173716080bbd72c86b3f00f78
Diffstat (limited to 'logd/main.cpp')
-rw-r--r-- | logd/main.cpp | 9 |
1 files changed, 6 insertions, 3 deletions
diff --git a/logd/main.cpp b/logd/main.cpp index f4d746416..3095f7f9d 100644 --- a/logd/main.cpp +++ b/logd/main.cpp | |||
@@ -165,7 +165,7 @@ bool property_get_bool(const char *key, int flag) { | |||
165 | char newkey[PROPERTY_KEY_MAX]; | 165 | char newkey[PROPERTY_KEY_MAX]; |
166 | snprintf(newkey, sizeof(newkey), "ro.%s", key); | 166 | snprintf(newkey, sizeof(newkey), "ro.%s", key); |
167 | property_get(newkey, property, ""); | 167 | property_get(newkey, property, ""); |
168 | // persist properties set by /data require innoculation with | 168 | // persist properties set by /data require inoculation with |
169 | // logd-reinit. They may be set in init.rc early and function, but | 169 | // logd-reinit. They may be set in init.rc early and function, but |
170 | // otherwise are defunct unless reset. Do not rely on persist | 170 | // otherwise are defunct unless reset. Do not rely on persist |
171 | // properties for startup-only keys unless you are willing to restart | 171 | // properties for startup-only keys unless you are willing to restart |
@@ -265,8 +265,11 @@ static void *reinit_thread_start(void * /*obj*/) { | |||
265 | set_sched_policy(0, SP_BACKGROUND); | 265 | set_sched_policy(0, SP_BACKGROUND); |
266 | setpriority(PRIO_PROCESS, 0, ANDROID_PRIORITY_BACKGROUND); | 266 | setpriority(PRIO_PROCESS, 0, ANDROID_PRIORITY_BACKGROUND); |
267 | 267 | ||
268 | setgid(AID_SYSTEM); | 268 | // If we are AID_ROOT, we should drop to AID_SYSTEM, if we are anything |
269 | setuid(AID_SYSTEM); | 269 | // else, we have even lesser privileges and accept our fate. Not worth |
270 | // checking for error returns setting this thread's privileges. | ||
271 | (void)setgid(AID_SYSTEM); | ||
272 | (void)setuid(AID_SYSTEM); | ||
270 | 273 | ||
271 | while (reinit_running && !sem_wait(&reinit) && reinit_running) { | 274 | while (reinit_running && !sem_wait(&reinit) && reinit_running) { |
272 | 275 | ||