diff options
author | Mark Salyzyn | 2014-04-03 11:55:26 -0500 |
---|---|---|
committer | Mark Salyzyn | 2014-04-07 12:51:00 -0500 |
commit | e9bebd0eb1845f0c6009ce2edc5aeb47bf89e397 (patch) | |
tree | d59da52bf2bf374e3a7dce6933227f6c55fa239e /logd/main.cpp | |
parent | 29d238d2a8e12c131a4cfbccb912e525cca6b10d (diff) | |
download | platform-system-core-e9bebd0eb1845f0c6009ce2edc5aeb47bf89e397.tar.gz platform-system-core-e9bebd0eb1845f0c6009ce2edc5aeb47bf89e397.tar.xz platform-system-core-e9bebd0eb1845f0c6009ce2edc5aeb47bf89e397.zip |
logd: auditd: add logd.auditd.dmesg property
Change-Id: If4a579c2221eec99cf3f6acf59ead8c2d5230517
Diffstat (limited to 'logd/main.cpp')
-rw-r--r-- | logd/main.cpp | 10 |
1 files changed, 9 insertions, 1 deletions
diff --git a/logd/main.cpp b/logd/main.cpp index 83ec6c0aa..7346e2fa9 100644 --- a/logd/main.cpp +++ b/logd/main.cpp | |||
@@ -84,6 +84,13 @@ static int drop_privs() { | |||
84 | // space logger. Additional transitory per-client threads are created | 84 | // space logger. Additional transitory per-client threads are created |
85 | // for each reader once they register. | 85 | // for each reader once they register. |
86 | int main() { | 86 | int main() { |
87 | int fdDmesg = -1; | ||
88 | char dmesg[PROPERTY_VALUE_MAX]; | ||
89 | property_get("logd.auditd.dmesg", dmesg, "1"); | ||
90 | if (atol(dmesg)) { | ||
91 | fdDmesg = open("/dev/kmsg", O_WRONLY); | ||
92 | } | ||
93 | |||
87 | if (drop_privs() != 0) { | 94 | if (drop_privs() != 0) { |
88 | return -1; | 95 | return -1; |
89 | } | 96 | } |
@@ -136,9 +143,10 @@ int main() { | |||
136 | // and LogReader is notified to send updates to connected clients. | 143 | // and LogReader is notified to send updates to connected clients. |
137 | 144 | ||
138 | // failure is an option ... messages are in dmesg (required by standard) | 145 | // failure is an option ... messages are in dmesg (required by standard) |
139 | LogAudit *al = new LogAudit(logBuf, reader); | 146 | LogAudit *al = new LogAudit(logBuf, reader, fdDmesg); |
140 | if (al->startListener()) { | 147 | if (al->startListener()) { |
141 | delete al; | 148 | delete al; |
149 | close(fdDmesg); | ||
142 | } | 150 | } |
143 | 151 | ||
144 | pause(); | 152 | pause(); |