diff options
author | Mark Salyzyn | 2016-09-28 17:54:45 -0500 |
---|---|---|
committer | Mark Salyzyn | 2016-09-30 14:47:05 -0500 |
commit | 0dd4431072cce3c62876b728cb20aa5b77b11a8d (patch) | |
tree | 0b74770f2695473c01ddb2297726896bf4d8c9a1 /logd/tests | |
parent | 23ed4c242a01052696dde84babd7631a7ec5a691 (diff) | |
download | platform-system-core-0dd4431072cce3c62876b728cb20aa5b77b11a8d.tar.gz platform-system-core-0dd4431072cce3c62876b728cb20aa5b77b11a8d.tar.xz platform-system-core-0dd4431072cce3c62876b728cb20aa5b77b11a8d.zip |
logd: logcat: Replace log/log.h with android/log.h
Should use android/log.h instead of log/log.h as a good example
to all others.
Test: Compile
Bug: 26552300
Bug: 31289077
Change-Id: If4c9711eb57267d4707b03d54a932af9de241b13
Diffstat (limited to 'logd/tests')
-rw-r--r-- | logd/tests/logd_test.cpp | 5 |
1 files changed, 2 insertions, 3 deletions
diff --git a/logd/tests/logd_test.cpp b/logd/tests/logd_test.cpp index 301ede92b..cac8bce93 100644 --- a/logd/tests/logd_test.cpp +++ b/logd/tests/logd_test.cpp | |||
@@ -23,11 +23,10 @@ | |||
23 | 23 | ||
24 | #include <string> | 24 | #include <string> |
25 | 25 | ||
26 | #include <gtest/gtest.h> | 26 | #include <android/log.h> |
27 | |||
28 | #include <android-base/stringprintf.h> | 27 | #include <android-base/stringprintf.h> |
29 | #include <cutils/sockets.h> | 28 | #include <cutils/sockets.h> |
30 | #include <log/log.h> | 29 | #include <gtest/gtest.h> |
31 | #include <log/logger.h> | 30 | #include <log/logger.h> |
32 | 31 | ||
33 | #include "../LogReader.h" // pickup LOGD_SNDTIMEO | 32 | #include "../LogReader.h" // pickup LOGD_SNDTIMEO |