diff options
author | Chenjie Luo | 2017-04-27 18:49:09 -0500 |
---|---|---|
committer | Chenjie Luo | 2017-04-28 19:30:25 -0500 |
commit | fafea32468e0d59c1ce2eb845dd07a0b4e746cf0 (patch) | |
tree | 61797e8d7955cb3f00172e5968c191901a36643c /logd | |
parent | 483d2f9a59bf4a5130e0a79306f30c25f675812c (diff) | |
download | platform-system-core-fafea32468e0d59c1ce2eb845dd07a0b4e746cf0.tar.gz platform-system-core-fafea32468e0d59c1ce2eb845dd07a0b4e746cf0.tar.xz platform-system-core-fafea32468e0d59c1ce2eb845dd07a0b4e746cf0.zip |
Modularize logd.
Separates logd body into a static library liblogd and
virtualize LogBuffer::log to be in a new interface class
LogBufferInterface. User could have different implementation.
Bug: 37756450
Test: liblog-unit-tests, logd-unit-tests and logcat-unit-tests
with (b/37791296).
Change-Id: I1504ff0e992744001b5a2e9abd45692d1318a152
Diffstat (limited to 'logd')
-rw-r--r-- | logd/Android.mk | 39 | ||||
-rw-r--r-- | logd/LogBuffer.h | 7 | ||||
-rw-r--r-- | logd/LogBufferInterface.cpp | 22 | ||||
-rw-r--r-- | logd/LogBufferInterface.h | 40 | ||||
-rw-r--r-- | logd/LogListener.cpp | 15 | ||||
-rw-r--r-- | logd/LogListener.h | 4 |
6 files changed, 106 insertions, 21 deletions
diff --git a/logd/Android.mk b/logd/Android.mk index 9211037bb..fb51992ef 100644 --- a/logd/Android.mk +++ b/logd/Android.mk | |||
@@ -2,12 +2,9 @@ LOCAL_PATH:= $(call my-dir) | |||
2 | 2 | ||
3 | include $(CLEAR_VARS) | 3 | include $(CLEAR_VARS) |
4 | 4 | ||
5 | LOCAL_MODULE:= logd | 5 | LOCAL_MODULE:= liblogd |
6 | |||
7 | LOCAL_INIT_RC := logd.rc | ||
8 | 6 | ||
9 | LOCAL_SRC_FILES := \ | 7 | LOCAL_SRC_FILES := \ |
10 | main.cpp \ | ||
11 | LogCommand.cpp \ | 8 | LogCommand.cpp \ |
12 | CommandListener.cpp \ | 9 | CommandListener.cpp \ |
13 | LogListener.cpp \ | 10 | LogListener.cpp \ |
@@ -15,6 +12,7 @@ LOCAL_SRC_FILES := \ | |||
15 | FlushCommand.cpp \ | 12 | FlushCommand.cpp \ |
16 | LogBuffer.cpp \ | 13 | LogBuffer.cpp \ |
17 | LogBufferElement.cpp \ | 14 | LogBufferElement.cpp \ |
15 | LogBufferInterface.cpp \ | ||
18 | LogTimes.cpp \ | 16 | LogTimes.cpp \ |
19 | LogStatistics.cpp \ | 17 | LogStatistics.cpp \ |
20 | LogWhiteBlackList.cpp \ | 18 | LogWhiteBlackList.cpp \ |
@@ -25,12 +23,9 @@ LOCAL_SRC_FILES := \ | |||
25 | event.logtags | 23 | event.logtags |
26 | 24 | ||
27 | LOCAL_SHARED_LIBRARIES := \ | 25 | LOCAL_SHARED_LIBRARIES := \ |
28 | libsysutils \ | 26 | libbase |
29 | liblog \ | 27 | |
30 | libcutils \ | 28 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH) |
31 | libbase \ | ||
32 | libpackagelistparser \ | ||
33 | libcap | ||
34 | 29 | ||
35 | # This is what we want to do: | 30 | # This is what we want to do: |
36 | # event_logtags = $(shell \ | 31 | # event_logtags = $(shell \ |
@@ -46,6 +41,30 @@ event_flag += -DLIBLOG_LOG_TAG=1006 | |||
46 | 41 | ||
47 | LOCAL_CFLAGS := -Werror $(event_flag) | 42 | LOCAL_CFLAGS := -Werror $(event_flag) |
48 | 43 | ||
44 | include $(BUILD_STATIC_LIBRARY) | ||
45 | |||
46 | include $(CLEAR_VARS) | ||
47 | |||
48 | LOCAL_MODULE:= logd | ||
49 | |||
50 | LOCAL_INIT_RC := logd.rc | ||
51 | |||
52 | LOCAL_SRC_FILES := \ | ||
53 | main.cpp | ||
54 | |||
55 | LOCAL_STATIC_LIBRARIES := \ | ||
56 | liblogd | ||
57 | |||
58 | LOCAL_SHARED_LIBRARIES := \ | ||
59 | libsysutils \ | ||
60 | liblog \ | ||
61 | libcutils \ | ||
62 | libbase \ | ||
63 | libpackagelistparser \ | ||
64 | libcap | ||
65 | |||
66 | LOCAL_CFLAGS := -Werror | ||
67 | |||
49 | include $(BUILD_EXECUTABLE) | 68 | include $(BUILD_EXECUTABLE) |
50 | 69 | ||
51 | include $(CLEAR_VARS) | 70 | include $(CLEAR_VARS) |
diff --git a/logd/LogBuffer.h b/logd/LogBuffer.h index 51edd8628..e59775488 100644 --- a/logd/LogBuffer.h +++ b/logd/LogBuffer.h | |||
@@ -27,6 +27,7 @@ | |||
27 | #include <sysutils/SocketClient.h> | 27 | #include <sysutils/SocketClient.h> |
28 | 28 | ||
29 | #include "LogBufferElement.h" | 29 | #include "LogBufferElement.h" |
30 | #include "LogBufferInterface.h" | ||
30 | #include "LogStatistics.h" | 31 | #include "LogStatistics.h" |
31 | #include "LogTags.h" | 32 | #include "LogTags.h" |
32 | #include "LogTimes.h" | 33 | #include "LogTimes.h" |
@@ -74,7 +75,7 @@ static bool isMonotonic(const log_time& mono) { | |||
74 | 75 | ||
75 | typedef std::list<LogBufferElement*> LogBufferElementCollection; | 76 | typedef std::list<LogBufferElement*> LogBufferElementCollection; |
76 | 77 | ||
77 | class LogBuffer { | 78 | class LogBuffer : public LogBufferInterface { |
78 | LogBufferElementCollection mLogElements; | 79 | LogBufferElementCollection mLogElements; |
79 | pthread_rwlock_t mLogElementsLock; | 80 | pthread_rwlock_t mLogElementsLock; |
80 | 81 | ||
@@ -107,14 +108,14 @@ class LogBuffer { | |||
107 | LastLogTimes& mTimes; | 108 | LastLogTimes& mTimes; |
108 | 109 | ||
109 | explicit LogBuffer(LastLogTimes* times); | 110 | explicit LogBuffer(LastLogTimes* times); |
110 | ~LogBuffer(); | 111 | ~LogBuffer() override; |
111 | void init(); | 112 | void init(); |
112 | bool isMonotonic() { | 113 | bool isMonotonic() { |
113 | return monotonic; | 114 | return monotonic; |
114 | } | 115 | } |
115 | 116 | ||
116 | int log(log_id_t log_id, log_time realtime, uid_t uid, pid_t pid, pid_t tid, | 117 | int log(log_id_t log_id, log_time realtime, uid_t uid, pid_t pid, pid_t tid, |
117 | const char* msg, unsigned short len); | 118 | const char* msg, unsigned short len) override; |
118 | // lastTid is an optional context to help detect if the last previous | 119 | // lastTid is an optional context to help detect if the last previous |
119 | // valid message was from the same source so we can differentiate chatty | 120 | // valid message was from the same source so we can differentiate chatty |
120 | // filter types (identical or expired) | 121 | // filter types (identical or expired) |
diff --git a/logd/LogBufferInterface.cpp b/logd/LogBufferInterface.cpp new file mode 100644 index 000000000..3cb2b898f --- /dev/null +++ b/logd/LogBufferInterface.cpp | |||
@@ -0,0 +1,22 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2017 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #include "LogBufferInterface.h" | ||
18 | |||
19 | LogBufferInterface::LogBufferInterface() { | ||
20 | } | ||
21 | LogBufferInterface::~LogBufferInterface() { | ||
22 | } \ No newline at end of file | ||
diff --git a/logd/LogBufferInterface.h b/logd/LogBufferInterface.h new file mode 100644 index 000000000..7d82b91f3 --- /dev/null +++ b/logd/LogBufferInterface.h | |||
@@ -0,0 +1,40 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2012-2014 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #ifndef _LOGD_LOG_BUFFER_INTERFACE_H__ | ||
18 | #define _LOGD_LOG_BUFFER_INTERFACE_H__ | ||
19 | |||
20 | #include <sys/types.h> | ||
21 | |||
22 | #include <android-base/macros.h> | ||
23 | #include <log/log_id.h> | ||
24 | #include <log/log_time.h> | ||
25 | |||
26 | // Abstract interface that handles log when log available. | ||
27 | class LogBufferInterface { | ||
28 | public: | ||
29 | LogBufferInterface(); | ||
30 | virtual ~LogBufferInterface(); | ||
31 | // Handles a log entry when available in LogListener. | ||
32 | // Returns the size of the handled log message. | ||
33 | virtual int log(log_id_t log_id, log_time realtime, uid_t uid, pid_t pid, | ||
34 | pid_t tid, const char* msg, unsigned short len) = 0; | ||
35 | |||
36 | private: | ||
37 | DISALLOW_COPY_AND_ASSIGN(LogBufferInterface); | ||
38 | }; | ||
39 | |||
40 | #endif // _LOGD_LOG_BUFFER_INTERFACE_H__ | ||
diff --git a/logd/LogListener.cpp b/logd/LogListener.cpp index dadc75f4c..709646e37 100644 --- a/logd/LogListener.cpp +++ b/logd/LogListener.cpp | |||
@@ -30,7 +30,7 @@ | |||
30 | #include "LogListener.h" | 30 | #include "LogListener.h" |
31 | #include "LogUtils.h" | 31 | #include "LogUtils.h" |
32 | 32 | ||
33 | LogListener::LogListener(LogBuffer* buf, LogReader* reader) | 33 | LogListener::LogListener(LogBufferInterface* buf, LogReader* reader) |
34 | : SocketListener(getLogSocket(), false), logbuf(buf), reader(reader) { | 34 | : SocketListener(getLogSocket(), false), logbuf(buf), reader(reader) { |
35 | } | 35 | } |
36 | 36 | ||
@@ -102,11 +102,14 @@ bool LogListener::onDataAvailable(SocketClient* cli) { | |||
102 | // NB: hdr.msg_flags & MSG_TRUNC is not tested, silently passing a | 102 | // NB: hdr.msg_flags & MSG_TRUNC is not tested, silently passing a |
103 | // truncated message to the logs. | 103 | // truncated message to the logs. |
104 | 104 | ||
105 | if (logbuf->log((log_id_t)header->id, header->realtime, cred->uid, | 105 | if (logbuf != nullptr) { |
106 | cred->pid, header->tid, msg, | 106 | int res = logbuf->log( |
107 | ((size_t)n <= USHRT_MAX) ? (unsigned short)n : USHRT_MAX) >= | 107 | (log_id_t)header->id, header->realtime, cred->uid, cred->pid, |
108 | 0) { | 108 | header->tid, msg, |
109 | reader->notifyNewLog(); | 109 | ((size_t)n <= USHRT_MAX) ? (unsigned short)n : USHRT_MAX); |
110 | if (res > 0 && reader != nullptr) { | ||
111 | reader->notifyNewLog(); | ||
112 | } | ||
110 | } | 113 | } |
111 | 114 | ||
112 | return true; | 115 | return true; |
diff --git a/logd/LogListener.h b/logd/LogListener.h index 2973b8bd3..e16c5fb62 100644 --- a/logd/LogListener.h +++ b/logd/LogListener.h | |||
@@ -21,11 +21,11 @@ | |||
21 | #include "LogReader.h" | 21 | #include "LogReader.h" |
22 | 22 | ||
23 | class LogListener : public SocketListener { | 23 | class LogListener : public SocketListener { |
24 | LogBuffer* logbuf; | 24 | LogBufferInterface* logbuf; |
25 | LogReader* reader; | 25 | LogReader* reader; |
26 | 26 | ||
27 | public: | 27 | public: |
28 | LogListener(LogBuffer* buf, LogReader* reader); | 28 | LogListener(LogBufferInterface* buf, LogReader* reader /* nullable */); |
29 | 29 | ||
30 | protected: | 30 | protected: |
31 | virtual bool onDataAvailable(SocketClient* cli); | 31 | virtual bool onDataAvailable(SocketClient* cli); |