diff options
author | Mark Salyzyn | 2016-09-28 12:07:20 -0500 |
---|---|---|
committer | Mark Salyzyn | 2016-09-30 14:47:05 -0500 |
commit | 66ce3e08c5632a20ea66bde6dd76397041edf034 (patch) | |
tree | e77589e0f6c62e8ac1c8faabe2d9dd2934d3ecee /logwrapper/logwrapper.c | |
parent | 0dd4431072cce3c62876b728cb20aa5b77b11a8d (diff) | |
download | platform-system-core-66ce3e08c5632a20ea66bde6dd76397041edf034.tar.gz platform-system-core-66ce3e08c5632a20ea66bde6dd76397041edf034.tar.xz platform-system-core-66ce3e08c5632a20ea66bde6dd76397041edf034.zip |
system/core Replace cutils/log.h with android/log.h
Should use android/log.h instead of cutils/log.h as a good example
to all others. Adjust header order to comply with Android Coding
standards.
Test: Compile
Bug: 26552300
Bug: 31289077
Change-Id: I2c9cbbbd64d8dccf2d44356361d9742e4a9b9031
Diffstat (limited to 'logwrapper/logwrapper.c')
-rw-r--r-- | logwrapper/logwrapper.c | 5 |
1 files changed, 2 insertions, 3 deletions
diff --git a/logwrapper/logwrapper.c b/logwrapper/logwrapper.c index 55b71c708..28fe530e1 100644 --- a/logwrapper/logwrapper.c +++ b/logwrapper/logwrapper.c | |||
@@ -20,10 +20,9 @@ | |||
20 | #include <sys/wait.h> | 20 | #include <sys/wait.h> |
21 | #include <unistd.h> | 21 | #include <unistd.h> |
22 | 22 | ||
23 | #include <logwrap/logwrap.h> | 23 | #include <android/log.h> |
24 | #include <cutils/klog.h> | 24 | #include <cutils/klog.h> |
25 | 25 | #include <logwrap/logwrap.h> | |
26 | #include "cutils/log.h" | ||
27 | 26 | ||
28 | void fatal(const char *msg) { | 27 | void fatal(const char *msg) { |
29 | fprintf(stderr, "%s", msg); | 28 | fprintf(stderr, "%s", msg); |