diff options
author | Nick Kralevich | 2013-07-09 20:06:11 -0500 |
---|---|---|
committer | Nick Kralevich | 2013-07-09 20:06:11 -0500 |
commit | f4c1512db8f0d2fd19d80487d96db3af7ceaacb5 (patch) | |
tree | 9b99c9e756ad28575aa80b1f01fccb94e7eb3d21 /rootdir/init.rc | |
parent | fafcabd0dd4432de3c7f5956edec23f6ed241b56 (diff) | |
download | platform-system-core-f4c1512db8f0d2fd19d80487d96db3af7ceaacb5.tar.gz platform-system-core-f4c1512db8f0d2fd19d80487d96db3af7ceaacb5.tar.xz platform-system-core-f4c1512db8f0d2fd19d80487d96db3af7ceaacb5.zip |
use ext4 instead of yaffs
This is needed to allow the emulator to use ext4 images.
Bug: https://code.google.com/p/android/issues/detail?id=38561
Change-Id: I02fde6382ad67cf7f4f3b695396841f70bb9301d
Diffstat (limited to 'rootdir/init.rc')
-rw-r--r-- | rootdir/init.rc | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/rootdir/init.rc b/rootdir/init.rc index 5206cd157..065a8231c 100644 --- a/rootdir/init.rc +++ b/rootdir/init.rc | |||
@@ -134,10 +134,10 @@ loglevel 3 | |||
134 | on fs | 134 | on fs |
135 | # mount mtd partitions | 135 | # mount mtd partitions |
136 | # Mount /system rw first to give the filesystem a chance to save a checkpoint | 136 | # Mount /system rw first to give the filesystem a chance to save a checkpoint |
137 | mount yaffs2 mtd@system /system | 137 | mount ext4 mtd@system /system |
138 | mount yaffs2 mtd@system /system ro remount | 138 | mount ext4 mtd@system /system ro remount |
139 | mount yaffs2 mtd@userdata /data nosuid nodev | 139 | mount ext4 mtd@userdata /data nosuid nodev |
140 | mount yaffs2 mtd@cache /cache nosuid nodev | 140 | mount ext4 mtd@cache /cache nosuid nodev |
141 | 141 | ||
142 | on post-fs | 142 | on post-fs |
143 | # once everything is setup, no need to modify / | 143 | # once everything is setup, no need to modify / |