diff options
author | Elliott Hughes | 2017-05-04 00:56:10 -0500 |
---|---|---|
committer | Elliott Hughes | 2017-05-04 00:56:10 -0500 |
commit | be9024dfbbc1fc663d8fb20386378b4229fd02f1 (patch) | |
tree | cd6910bf96a64e249f8c88f1c52e2313b736f55e /toolbox/Android.mk | |
parent | e2629c5682bdd680cbca94ac496f34be4a891a8d (diff) | |
download | platform-system-core-be9024dfbbc1fc663d8fb20386378b4229fd02f1.tar.gz platform-system-core-be9024dfbbc1fc663d8fb20386378b4229fd02f1.tar.xz platform-system-core-be9024dfbbc1fc663d8fb20386378b4229fd02f1.zip |
This code has moved to toybox proper.
Bug: http://b/36653902
Test: ran toybox tests
Change-Id: If0f858121fa29b49fe85c3c21eacd8d5c55fb57b
Diffstat (limited to 'toolbox/Android.mk')
-rw-r--r-- | toolbox/Android.mk | 10 |
1 files changed, 0 insertions, 10 deletions
diff --git a/toolbox/Android.mk b/toolbox/Android.mk index aa755ed7f..d6ead1a09 100644 --- a/toolbox/Android.mk +++ b/toolbox/Android.mk | |||
@@ -95,13 +95,3 @@ LOCAL_C_INCLUDES += $(LOCAL_PATH)/upstream-netbsd/include/ | |||
95 | LOCAL_MODULE := grep | 95 | LOCAL_MODULE := grep |
96 | LOCAL_POST_INSTALL_CMD := $(hide) $(foreach t,egrep fgrep,ln -sf grep $(TARGET_OUT)/bin/$(t);) | 96 | LOCAL_POST_INSTALL_CMD := $(hide) $(foreach t,egrep fgrep,ln -sf grep $(TARGET_OUT)/bin/$(t);) |
97 | include $(BUILD_EXECUTABLE) | 97 | include $(BUILD_EXECUTABLE) |
98 | |||
99 | |||
100 | # We build gzip separately, so it can provide gunzip and zcat too. | ||
101 | include $(CLEAR_VARS) | ||
102 | LOCAL_MODULE := gzip | ||
103 | LOCAL_SRC_FILES := gzip.c | ||
104 | LOCAL_CFLAGS += -Wall -Werror | ||
105 | LOCAL_SHARED_LIBRARIES += libz | ||
106 | LOCAL_POST_INSTALL_CMD := $(hide) $(foreach t,gunzip zcat,ln -sf gzip $(TARGET_OUT)/bin/$(t);) | ||
107 | include $(BUILD_EXECUTABLE) | ||