diff options
author | Chris Fries | 2014-10-06 11:24:54 -0500 |
---|---|---|
committer | Elliott Hughes | 2015-04-01 17:46:20 -0500 |
commit | 4868b07931f02d4e89e4f4f8042bb5ed660aeab5 (patch) | |
tree | c34cfddeef6955cfa9f2d567f931c3601c2325bc /toolbox | |
parent | 3891cfef5e27da0f33ccab42e9a14cc1e38331ee (diff) | |
download | platform-system-core-4868b07931f02d4e89e4f4f8042bb5ed660aeab5.tar.gz platform-system-core-4868b07931f02d4e89e4f4f8042bb5ed660aeab5.tar.xz platform-system-core-4868b07931f02d4e89e4f4f8042bb5ed660aeab5.zip |
toolbox: ioctl: fix signedness on ioctl_nr
ioctl_nr is passed signed to the kernel, but many users refer
to ioctl's in unsigned 32 bit notation.
Let's use stroll to set it, to let people specify either
negative numbers or large positive numbers.
Also improve error reporting.
Reported-By: Alex Piliev <ktnr74@motorola.com>
Change-Id: I789434895b70b051d4d5c1a5db566a1925478ef0
Diffstat (limited to 'toolbox')
-rw-r--r-- | toolbox/ioctl.c | 145 |
1 files changed, 96 insertions, 49 deletions
diff --git a/toolbox/ioctl.c b/toolbox/ioctl.c index d1cc14a08..093e467de 100644 --- a/toolbox/ioctl.c +++ b/toolbox/ioctl.c | |||
@@ -1,36 +1,81 @@ | |||
1 | #include <stdio.h> | 1 | /* |
2 | #include <stdlib.h> | 2 | * Copyright (c) 2008, The Android Open Source Project |
3 | #include <stdint.h> | 3 | * All rights reserved. |
4 | * | ||
5 | * Redistribution and use in source and binary forms, with or without | ||
6 | * modification, are permitted provided that the following conditions | ||
7 | * are met: | ||
8 | * * Redistributions of source code must retain the above copyright | ||
9 | * notice, this list of conditions and the following disclaimer. | ||
10 | * * Redistributions in binary form must reproduce the above copyright | ||
11 | * notice, this list of conditions and the following disclaimer in | ||
12 | * the documentation and/or other materials provided with the | ||
13 | * distribution. | ||
14 | * * Neither the name of Google, Inc. nor the names of its contributors | ||
15 | * may be used to endorse or promote products derived from this | ||
16 | * software without specific prior written permission. | ||
17 | * | ||
18 | * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS | ||
19 | * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT | ||
20 | * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS | ||
21 | * FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE | ||
22 | * COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, | ||
23 | * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, | ||
24 | * BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS | ||
25 | * OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED | ||
26 | * AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, | ||
27 | * OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT | ||
28 | * OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF | ||
29 | * SUCH DAMAGE. | ||
30 | */ | ||
31 | |||
32 | #include <errno.h> | ||
33 | #include <error.h> | ||
4 | #include <fcntl.h> | 34 | #include <fcntl.h> |
5 | #include <getopt.h> | 35 | #include <getopt.h> |
36 | #include <stdio.h> | ||
37 | #include <stdint.h> | ||
38 | #include <stdlib.h> | ||
6 | #include <string.h> | 39 | #include <string.h> |
7 | #include <linux/kd.h> | ||
8 | #include <linux/vt.h> | ||
9 | #include <errno.h> | ||
10 | #include <pthread.h> | ||
11 | #include <sys/ioctl.h> | 40 | #include <sys/ioctl.h> |
12 | #include <unistd.h> | 41 | #include <unistd.h> |
13 | 42 | ||
14 | int ioctl_main(int argc, char *argv[]) | 43 | static void usage() { |
15 | { | 44 | fprintf(stderr, "%s [-l <length>] [-a <argsize>] [-rdh] <device> <ioctlnr>\n" |
16 | int c; | 45 | " -l <length> Length of io buffer\n" |
17 | int fd; | 46 | " -a <argsize> Size of each argument (1-8)\n" |
18 | int res; | 47 | " -r Open device in read only mode\n" |
48 | " -d Direct argument (no iobuffer)\n" | ||
49 | " -h Print help\n", getprogname()); | ||
50 | exit(1); | ||
51 | } | ||
52 | |||
53 | static int xstrtoi(const char* s, const char* what) { | ||
54 | char* endp; | ||
55 | errno = 0; | ||
56 | long result = strtol(s, &endp, 0); | ||
57 | if (errno != 0 || *endp != '\0') { | ||
58 | error(1, errno, "couldn't parse %s '%s'", what, s); | ||
59 | } | ||
60 | if (result > INT_MAX || result < INT_MIN) { | ||
61 | error(1, errno, "%s '%s' out of range", what, s); | ||
62 | } | ||
63 | return result; | ||
64 | } | ||
19 | 65 | ||
66 | int ioctl_main(int argc, char* argv[]) { | ||
20 | int read_only = 0; | 67 | int read_only = 0; |
21 | int length = -1; | 68 | int length = -1; |
22 | int arg_size = 4; | 69 | int arg_size = 4; |
23 | int direct_arg = 0; | 70 | int direct_arg = 0; |
24 | uint32_t ioctl_nr; | 71 | |
25 | void *ioctl_args = NULL; | 72 | void *ioctl_args = NULL; |
26 | uint8_t *ioctl_argp; | 73 | uint8_t *ioctl_argp; |
27 | uint8_t *ioctl_argp_save = NULL; | 74 | uint8_t *ioctl_argp_save = NULL; |
28 | int rem; | 75 | int rem; |
29 | 76 | ||
30 | do { | 77 | int c; |
31 | c = getopt(argc, argv, "rdl:a:h"); | 78 | while ((c = getopt(argc, argv, "rdl:a:h")) != -1) { |
32 | if (c == EOF) | ||
33 | break; | ||
34 | switch (c) { | 79 | switch (c) { |
35 | case 'r': | 80 | case 'r': |
36 | read_only = 1; | 81 | read_only = 1; |
@@ -39,43 +84,44 @@ int ioctl_main(int argc, char *argv[]) | |||
39 | direct_arg = 1; | 84 | direct_arg = 1; |
40 | break; | 85 | break; |
41 | case 'l': | 86 | case 'l': |
42 | length = strtol(optarg, NULL, 0); | 87 | length = xstrtoi(optarg, "length"); |
43 | break; | 88 | break; |
44 | case 'a': | 89 | case 'a': |
45 | arg_size = strtol(optarg, NULL, 0); | 90 | arg_size = xstrtoi(optarg, "argument size"); |
46 | break; | 91 | break; |
47 | case 'h': | 92 | case 'h': |
48 | fprintf(stderr, "%s [-l <length>] [-a <argsize>] [-rdh] <device> <ioctlnr>\n" | 93 | usage(); |
49 | " -l <length> Length of io buffer\n" | 94 | break; |
50 | " -a <argsize> Size of each argument (1-8)\n" | 95 | default: |
51 | " -r Open device in read only mode\n" | 96 | error(1, 0, "invalid option -%c", optopt); |
52 | " -d Direct argument (no iobuffer)\n" | ||
53 | " -h Print help\n", argv[0]); | ||
54 | return -1; | ||
55 | case '?': | ||
56 | fprintf(stderr, "%s: invalid option -%c\n", | ||
57 | argv[0], optopt); | ||
58 | exit(1); | ||
59 | } | 97 | } |
60 | } while (1); | 98 | } |
61 | 99 | ||
62 | if(optind + 2 > argc) { | 100 | if (optind + 2 > argc) { |
63 | fprintf(stderr, "%s: too few arguments\n", argv[0]); | 101 | usage(); |
64 | exit(1); | ||
65 | } | 102 | } |
66 | 103 | ||
67 | if (!strcmp(argv[optind], "-")) { | 104 | const char* device = argv[optind]; |
105 | int fd; | ||
106 | if (strcmp(device, "-") == 0) { | ||
68 | fd = STDIN_FILENO; | 107 | fd = STDIN_FILENO; |
69 | } else { | 108 | } else { |
70 | fd = open(argv[optind], read_only ? O_RDONLY : (O_RDWR | O_SYNC)); | 109 | fd = open(device, read_only ? O_RDONLY : (O_RDWR | O_SYNC)); |
71 | if (fd < 0) { | 110 | if (fd == -1) { |
72 | fprintf(stderr, "cannot open %s\n", argv[optind]); | 111 | error(1, errno, "cannot open %s", argv[optind]); |
73 | return 1; | ||
74 | } | 112 | } |
75 | } | 113 | } |
76 | optind++; | 114 | optind++; |
77 | 115 | ||
78 | ioctl_nr = strtol(argv[optind], NULL, 0); | 116 | // IOCTL(2) wants second parameter as a signed int. |
117 | // Let's let the user specify either negative numbers or large positive | ||
118 | // numbers, for the case where ioctl number is larger than INT_MAX. | ||
119 | errno = 0; | ||
120 | char* endp; | ||
121 | int ioctl_nr = UINT_MAX & strtoll(argv[optind], &endp, 0); | ||
122 | if (errno != 0 || *endp != '\0') { | ||
123 | error(1, errno, "couldn't parse ioctl number '%s'", argv[optind]); | ||
124 | } | ||
79 | optind++; | 125 | optind++; |
80 | 126 | ||
81 | if(direct_arg) { | 127 | if(direct_arg) { |
@@ -91,11 +137,10 @@ int ioctl_main(int argc, char *argv[]) | |||
91 | 137 | ||
92 | ioctl_argp_save = ioctl_argp = ioctl_args; | 138 | ioctl_argp_save = ioctl_argp = ioctl_args; |
93 | rem = length; | 139 | rem = length; |
94 | while(optind < argc) { | 140 | while (optind < argc) { |
95 | uint64_t tmp = strtoull(argv[optind], NULL, 0); | 141 | uint64_t tmp = strtoull(argv[optind], NULL, 0); |
96 | if(rem < arg_size) { | 142 | if (rem < arg_size) { |
97 | fprintf(stderr, "%s: too many arguments\n", argv[0]); | 143 | error(1, 0, "too many arguments"); |
98 | exit(1); | ||
99 | } | 144 | } |
100 | memcpy(ioctl_argp, &tmp, arg_size); | 145 | memcpy(ioctl_argp, &tmp, arg_size); |
101 | ioctl_argp += arg_size; | 146 | ioctl_argp += arg_size; |
@@ -108,8 +153,9 @@ int ioctl_main(int argc, char *argv[]) | |||
108 | while(rem--) { | 153 | while(rem--) { |
109 | printf(" 0x%02x", *ioctl_argp_save++); | 154 | printf(" 0x%02x", *ioctl_argp_save++); |
110 | } | 155 | } |
111 | printf("\n"); | 156 | printf(" to %s\n", device); |
112 | 157 | ||
158 | int res; | ||
113 | if(direct_arg) | 159 | if(direct_arg) |
114 | res = ioctl(fd, ioctl_nr, *(uint32_t*)ioctl_args); | 160 | res = ioctl(fd, ioctl_nr, *(uint32_t*)ioctl_args); |
115 | else if(length) | 161 | else if(length) |
@@ -118,10 +164,10 @@ int ioctl_main(int argc, char *argv[]) | |||
118 | res = ioctl(fd, ioctl_nr, 0); | 164 | res = ioctl(fd, ioctl_nr, 0); |
119 | if (res < 0) { | 165 | if (res < 0) { |
120 | free(ioctl_args); | 166 | free(ioctl_args); |
121 | fprintf(stderr, "ioctl 0x%x failed, %d\n", ioctl_nr, res); | 167 | error(1, errno, "ioctl 0x%x failed (returned %d)", ioctl_nr, res); |
122 | return 1; | ||
123 | } | 168 | } |
124 | if(length) { | 169 | |
170 | if (length) { | ||
125 | printf("return buf:"); | 171 | printf("return buf:"); |
126 | ioctl_argp = ioctl_args; | 172 | ioctl_argp = ioctl_args; |
127 | rem = length; | 173 | rem = length; |
@@ -131,5 +177,6 @@ int ioctl_main(int argc, char *argv[]) | |||
131 | printf("\n"); | 177 | printf("\n"); |
132 | } | 178 | } |
133 | free(ioctl_args); | 179 | free(ioctl_args); |
180 | close(fd); | ||
134 | return 0; | 181 | return 0; |
135 | } | 182 | } |