summaryrefslogtreecommitdiffstats
path: root/trusty
diff options
context:
space:
mode:
authorElliott Hughes2017-08-02 16:06:28 -0500
committerElliott Hughes2017-08-02 16:06:28 -0500
commit972d078b3ec796e5cd3d0dbc8607782ec6e4a90b (patch)
tree33863a3976b3917eaf5d3db2e55aa6fa85e62343 /trusty
parent0d2cac9ea8000933cf4beb3c3066a26877b44ba8 (diff)
downloadplatform-system-core-972d078b3ec796e5cd3d0dbc8607782ec6e4a90b.tar.gz
platform-system-core-972d078b3ec796e5cd3d0dbc8607782ec6e4a90b.tar.xz
platform-system-core-972d078b3ec796e5cd3d0dbc8607782ec6e4a90b.zip
Stop asking for old versions of C++ in system/core.
Bug: http://b/32019064 Test: builds Change-Id: I1befc647b581bd293f98010e816b6413caab5e6c
Diffstat (limited to 'trusty')
-rw-r--r--trusty/storage/tests/Android.bp1
1 files changed, 0 insertions, 1 deletions
diff --git a/trusty/storage/tests/Android.bp b/trusty/storage/tests/Android.bp
index 3eff3f27a..1e4fced8f 100644
--- a/trusty/storage/tests/Android.bp
+++ b/trusty/storage/tests/Android.bp
@@ -21,7 +21,6 @@ cc_test {
21 "-g", 21 "-g",
22 "-Wall", 22 "-Wall",
23 "-Werror", 23 "-Werror",
24 "-std=gnu++11",
25 "-Wno-missing-field-initializers", 24 "-Wno-missing-field-initializers",
26 ], 25 ],
27 26