diff options
-rw-r--r-- | adb/Android.mk | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/adb/Android.mk b/adb/Android.mk index 972547811..d6bda332d 100644 --- a/adb/Android.mk +++ b/adb/Android.mk | |||
@@ -91,9 +91,9 @@ endif | |||
91 | 91 | ||
92 | # build adbd for the Linux simulator build | 92 | # build adbd for the Linux simulator build |
93 | # so we can use it to test the adb USB gadget driver on x86 | 93 | # so we can use it to test the adb USB gadget driver on x86 |
94 | ifeq ($(HOST_OS),linux) | 94 | #ifeq ($(HOST_OS),linux) |
95 | BUILD_ADBD := true | 95 | # BUILD_ADBD := true |
96 | endif | 96 | #endif |
97 | 97 | ||
98 | 98 | ||
99 | ifeq ($(BUILD_ADBD),true) | 99 | ifeq ($(BUILD_ADBD),true) |