diff options
-rw-r--r-- | run-as/package.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/run-as/package.c b/run-as/package.c index 46f8239c3..ca084369d 100644 --- a/run-as/package.c +++ b/run-as/package.c | |||
@@ -44,7 +44,7 @@ | |||
44 | #define PACKAGES_LIST_FILE "/data/system/packages.list" | 44 | #define PACKAGES_LIST_FILE "/data/system/packages.list" |
45 | 45 | ||
46 | /* This should be large enough to hold the content of the package database file */ | 46 | /* This should be large enough to hold the content of the package database file */ |
47 | #define PACKAGES_LIST_BUFFER_SIZE 8192 | 47 | #define PACKAGES_LIST_BUFFER_SIZE 65536 |
48 | 48 | ||
49 | /* Copy 'srclen' string bytes from 'src' into buffer 'dst' of size 'dstlen' | 49 | /* Copy 'srclen' string bytes from 'src' into buffer 'dst' of size 'dstlen' |
50 | * This function always zero-terminate the destination buffer unless | 50 | * This function always zero-terminate the destination buffer unless |