diff options
-rw-r--r-- | init/Android.mk | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/init/Android.mk b/init/Android.mk index 489dc93e1..72c22724d 100644 --- a/init/Android.mk +++ b/init/Android.mk | |||
@@ -33,6 +33,10 @@ endif | |||
33 | 33 | ||
34 | LOCAL_MODULE:= init | 34 | LOCAL_MODULE:= init |
35 | 35 | ||
36 | # Currently, init doesn't start when built with clang. | ||
37 | # Needs further investigation. | ||
38 | LOCAL_CLANG := false | ||
39 | |||
36 | LOCAL_FORCE_STATIC_EXECUTABLE := true | 40 | LOCAL_FORCE_STATIC_EXECUTABLE := true |
37 | LOCAL_MODULE_PATH := $(TARGET_ROOT_OUT) | 41 | LOCAL_MODULE_PATH := $(TARGET_ROOT_OUT) |
38 | LOCAL_UNSTRIPPED_PATH := $(TARGET_ROOT_OUT_UNSTRIPPED) | 42 | LOCAL_UNSTRIPPED_PATH := $(TARGET_ROOT_OUT_UNSTRIPPED) |