summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--trusty/keymaster/keymaster_ipc.h3
-rw-r--r--trusty/keymaster/trusty_keymaster_device.cpp9
-rw-r--r--trusty/keymaster/trusty_keymaster_ipc.cpp57
3 files changed, 43 insertions, 26 deletions
diff --git a/trusty/keymaster/keymaster_ipc.h b/trusty/keymaster/keymaster_ipc.h
index b38eb0592..d63757b36 100644
--- a/trusty/keymaster/keymaster_ipc.h
+++ b/trusty/keymaster/keymaster_ipc.h
@@ -24,7 +24,8 @@
24// Commands 24// Commands
25enum keymaster_command : uint32_t { 25enum keymaster_command : uint32_t {
26 KEYMASTER_RESP_BIT = 1, 26 KEYMASTER_RESP_BIT = 1,
27 KEYMASTER_REQ_SHIFT = 1, 27 KEYMASTER_STOP_BIT = 2,
28 KEYMASTER_REQ_SHIFT = 2,
28 29
29 KM_GENERATE_KEY = (0 << KEYMASTER_REQ_SHIFT), 30 KM_GENERATE_KEY = (0 << KEYMASTER_REQ_SHIFT),
30 KM_BEGIN_OPERATION = (1 << KEYMASTER_REQ_SHIFT), 31 KM_BEGIN_OPERATION = (1 << KEYMASTER_REQ_SHIFT),
diff --git a/trusty/keymaster/trusty_keymaster_device.cpp b/trusty/keymaster/trusty_keymaster_device.cpp
index cfe94cc6c..ff741462e 100644
--- a/trusty/keymaster/trusty_keymaster_device.cpp
+++ b/trusty/keymaster/trusty_keymaster_device.cpp
@@ -36,7 +36,8 @@
36#include "trusty_keymaster_device.h" 36#include "trusty_keymaster_device.h"
37#include "trusty_keymaster_ipc.h" 37#include "trusty_keymaster_ipc.h"
38 38
39const uint32_t RECV_BUF_SIZE = PAGE_SIZE; 39// Maximum size of message from Trusty is 8K (for RSA attestation key and chain)
40const uint32_t RECV_BUF_SIZE = 2*PAGE_SIZE;
40const uint32_t SEND_BUF_SIZE = (PAGE_SIZE - sizeof(struct keymaster_message) - 16 /* tipc header */); 41const uint32_t SEND_BUF_SIZE = (PAGE_SIZE - sizeof(struct keymaster_message) - 16 /* tipc header */);
41 42
42const size_t kMaximumAttestationChallengeLength = 128; 43const size_t kMaximumAttestationChallengeLength = 128;
@@ -770,6 +771,9 @@ keymaster_error_t TrustyKeymasterDevice::Send(uint32_t command, const Serializab
770 ALOGV("Sending %d byte request\n", (int)req.SerializedSize()); 771 ALOGV("Sending %d byte request\n", (int)req.SerializedSize());
771 int rc = trusty_keymaster_call(command, send_buf, req_size, recv_buf, &rsp_size); 772 int rc = trusty_keymaster_call(command, send_buf, req_size, recv_buf, &rsp_size);
772 if (rc < 0) { 773 if (rc < 0) {
774 // Reset the connection on tipc error
775 trusty_keymaster_disconnect();
776 trusty_keymaster_connect();
773 ALOGE("tipc error: %d\n", rc); 777 ALOGE("tipc error: %d\n", rc);
774 // TODO(swillden): Distinguish permanent from transient errors and set error_ appropriately. 778 // TODO(swillden): Distinguish permanent from transient errors and set error_ appropriately.
775 return translate_error(rc); 779 return translate_error(rc);
@@ -777,8 +781,7 @@ keymaster_error_t TrustyKeymasterDevice::Send(uint32_t command, const Serializab
777 ALOGV("Received %d byte response\n", rsp_size); 781 ALOGV("Received %d byte response\n", rsp_size);
778 } 782 }
779 783
780 const keymaster_message* msg = (keymaster_message*)recv_buf; 784 const uint8_t* p = recv_buf;
781 const uint8_t* p = msg->payload;
782 if (!rsp->Deserialize(&p, p + rsp_size)) { 785 if (!rsp->Deserialize(&p, p + rsp_size)) {
783 ALOGE("Error deserializing response of size %d\n", (int)rsp_size); 786 ALOGE("Error deserializing response of size %d\n", (int)rsp_size);
784 return KM_ERROR_UNKNOWN_ERROR; 787 return KM_ERROR_UNKNOWN_ERROR;
diff --git a/trusty/keymaster/trusty_keymaster_ipc.cpp b/trusty/keymaster/trusty_keymaster_ipc.cpp
index cdc27782a..54b251e93 100644
--- a/trusty/keymaster/trusty_keymaster_ipc.cpp
+++ b/trusty/keymaster/trusty_keymaster_ipc.cpp
@@ -23,6 +23,8 @@
23#include <string.h> 23#include <string.h>
24#include <unistd.h> 24#include <unistd.h>
25 25
26#include <algorithm>
27
26#include <log/log.h> 28#include <log/log.h>
27#include <trusty/tipc.h> 29#include <trusty/tipc.h>
28 30
@@ -31,7 +33,7 @@
31 33
32#define TRUSTY_DEVICE_NAME "/dev/trusty-ipc-dev0" 34#define TRUSTY_DEVICE_NAME "/dev/trusty-ipc-dev0"
33 35
34static int handle_ = 0; 36static int handle_ = -1;
35 37
36int trusty_keymaster_connect() { 38int trusty_keymaster_connect() {
37 int rc = tipc_connect(TRUSTY_DEVICE_NAME, KEYMASTER_PORT); 39 int rc = tipc_connect(TRUSTY_DEVICE_NAME, KEYMASTER_PORT);
@@ -45,7 +47,7 @@ int trusty_keymaster_connect() {
45 47
46int trusty_keymaster_call(uint32_t cmd, void* in, uint32_t in_size, uint8_t* out, 48int trusty_keymaster_call(uint32_t cmd, void* in, uint32_t in_size, uint8_t* out,
47 uint32_t* out_size) { 49 uint32_t* out_size) {
48 if (handle_ == 0) { 50 if (handle_ < 0) {
49 ALOGE("not connected\n"); 51 ALOGE("not connected\n");
50 return -EINVAL; 52 return -EINVAL;
51 } 53 }
@@ -62,32 +64,43 @@ int trusty_keymaster_call(uint32_t cmd, void* in, uint32_t in_size, uint8_t* out
62 ALOGE("failed to send cmd (%d) to %s: %s\n", cmd, KEYMASTER_PORT, strerror(errno)); 64 ALOGE("failed to send cmd (%d) to %s: %s\n", cmd, KEYMASTER_PORT, strerror(errno));
63 return -errno; 65 return -errno;
64 } 66 }
65 67 size_t out_max_size = *out_size;
66 rc = read(handle_, out, *out_size); 68 *out_size = 0;
67 if (rc < 0) { 69 struct iovec iov[2];
68 ALOGE("failed to retrieve response for cmd (%d) to %s: %s\n", cmd, KEYMASTER_PORT, 70 struct keymaster_message header;
69 strerror(errno)); 71 iov[0] = {.iov_base = &header, .iov_len = sizeof(struct keymaster_message)};
70 return -errno; 72 while (true) {
71 } 73 iov[1] = {
72 74 .iov_base = out + *out_size,
73 if ((size_t)rc < sizeof(struct keymaster_message)) { 75 .iov_len = std::min<uint32_t>(KEYMASTER_MAX_BUFFER_LENGTH, out_max_size - *out_size)};
74 ALOGE("invalid response size (%d)\n", (int)rc); 76 rc = readv(handle_, iov, 2);
75 return -EINVAL; 77 if (rc < 0) {
76 } 78 ALOGE("failed to retrieve response for cmd (%d) to %s: %s\n", cmd, KEYMASTER_PORT,
77 79 strerror(errno));
78 msg = (struct keymaster_message*)out; 80 return -errno;
79 81 }
80 if ((cmd | KEYMASTER_RESP_BIT) != msg->cmd) { 82
81 ALOGE("invalid command (%d)", msg->cmd); 83 if ((size_t)rc < sizeof(struct keymaster_message)) {
82 return -EINVAL; 84 ALOGE("invalid response size (%d)\n", (int)rc);
85 return -EINVAL;
86 }
87
88 if ((cmd | KEYMASTER_RESP_BIT) != (header.cmd & ~(KEYMASTER_STOP_BIT))) {
89 ALOGE("invalid command (%d)", header.cmd);
90 return -EINVAL;
91 }
92 *out_size += ((size_t)rc - sizeof(struct keymaster_message));
93 if (header.cmd & KEYMASTER_STOP_BIT) {
94 break;
95 }
83 } 96 }
84 97
85 *out_size = ((size_t)rc) - sizeof(struct keymaster_message);
86 return rc; 98 return rc;
87} 99}
88 100
89void trusty_keymaster_disconnect() { 101void trusty_keymaster_disconnect() {
90 if (handle_ != 0) { 102 if (handle_ >= 0) {
91 tipc_close(handle_); 103 tipc_close(handle_);
92 } 104 }
105 handle_ = -1;
93} 106}