diff options
-rw-r--r-- | libnativeloader/include/nativeloader/dlext_namespaces.h (renamed from libnativeloader/dlext_namespaces.h) | 13 | ||||
-rw-r--r-- | libnativeloader/native_loader.cpp | 2 |
2 files changed, 14 insertions, 1 deletions
diff --git a/libnativeloader/dlext_namespaces.h b/libnativeloader/include/nativeloader/dlext_namespaces.h index 13a44e2bf..02e7075d7 100644 --- a/libnativeloader/dlext_namespaces.h +++ b/libnativeloader/include/nativeloader/dlext_namespaces.h | |||
@@ -86,6 +86,19 @@ extern struct android_namespace_t* android_create_namespace(const char* name, | |||
86 | const char* permitted_when_isolated_path, | 86 | const char* permitted_when_isolated_path, |
87 | android_namespace_t* parent); | 87 | android_namespace_t* parent); |
88 | 88 | ||
89 | /* | ||
90 | * Get the default library search path. | ||
91 | * The path will be copied into buffer, which must have space for at least | ||
92 | * buffer_size chars. Elements are separated with ':', and the path will always | ||
93 | * be null-terminated. | ||
94 | * | ||
95 | * If buffer_size is too small to hold the entire default search path and the | ||
96 | * null terminator, this function will abort. There is currently no way to find | ||
97 | * out what the required buffer size is. At the time of this writing, PATH_MAX | ||
98 | * is sufficient and used by all callers of this function. | ||
99 | */ | ||
100 | extern void android_get_LD_LIBRARY_PATH(char* buffer, size_t buffer_size); | ||
101 | |||
89 | __END_DECLS | 102 | __END_DECLS |
90 | 103 | ||
91 | #endif /* __ANDROID_DLEXT_NAMESPACES_H__ */ | 104 | #endif /* __ANDROID_DLEXT_NAMESPACES_H__ */ |
diff --git a/libnativeloader/native_loader.cpp b/libnativeloader/native_loader.cpp index 94c46fc19..d7b5cb566 100644 --- a/libnativeloader/native_loader.cpp +++ b/libnativeloader/native_loader.cpp | |||
@@ -20,7 +20,7 @@ | |||
20 | #include <dlfcn.h> | 20 | #include <dlfcn.h> |
21 | #ifdef __ANDROID__ | 21 | #ifdef __ANDROID__ |
22 | #define LOG_TAG "libnativeloader" | 22 | #define LOG_TAG "libnativeloader" |
23 | #include "dlext_namespaces.h" | 23 | #include "nativeloader/dlext_namespaces.h" |
24 | #include "cutils/properties.h" | 24 | #include "cutils/properties.h" |
25 | #include "log/log.h" | 25 | #include "log/log.h" |
26 | #endif | 26 | #endif |