diff options
-rw-r--r-- | libappfuse/FuseBuffer.cc | 7 |
1 files changed, 6 insertions, 1 deletions
diff --git a/libappfuse/FuseBuffer.cc b/libappfuse/FuseBuffer.cc index fd69849a7..653e96b28 100644 --- a/libappfuse/FuseBuffer.cc +++ b/libappfuse/FuseBuffer.cc | |||
@@ -119,7 +119,12 @@ ResultOrAgain WriteInternal(const FuseMessage<T>* self, int fd, int sockflag, co | |||
119 | return ResultOrAgain::kFailure; | 119 | return ResultOrAgain::kFailure; |
120 | } | 120 | } |
121 | } | 121 | } |
122 | CHECK(static_cast<uint32_t>(result) == header.len); | 122 | |
123 | if (static_cast<unsigned int>(result) != header.len) { | ||
124 | LOG(ERROR) << "Written bytes " << result << " is different from length in header " | ||
125 | << header.len; | ||
126 | return ResultOrAgain::kFailure; | ||
127 | } | ||
123 | return ResultOrAgain::kSuccess; | 128 | return ResultOrAgain::kSuccess; |
124 | } | 129 | } |
125 | } | 130 | } |