diff options
-rw-r--r-- | liblog/include/android/log.h | 7 | ||||
-rw-r--r-- | libsync/include/ndk/sync.h | 11 |
2 files changed, 18 insertions, 0 deletions
diff --git a/liblog/include/android/log.h b/liblog/include/android/log.h index 28c87e46d..52cbe8b71 100644 --- a/liblog/include/android/log.h +++ b/liblog/include/android/log.h | |||
@@ -35,6 +35,11 @@ | |||
35 | */ | 35 | */ |
36 | 36 | ||
37 | /** | 37 | /** |
38 | * @addtogroup Logging | ||
39 | * @{ | ||
40 | */ | ||
41 | |||
42 | /** | ||
38 | * \file | 43 | * \file |
39 | * | 44 | * |
40 | * Support routines to send messages to the Android log buffer, | 45 | * Support routines to send messages to the Android log buffer, |
@@ -205,4 +210,6 @@ int __android_log_buf_print(int bufID, int prio, const char* tag, | |||
205 | } | 210 | } |
206 | #endif | 211 | #endif |
207 | 212 | ||
213 | /** @} */ | ||
214 | |||
208 | #endif /* _ANDROID_LOG_H */ | 215 | #endif /* _ANDROID_LOG_H */ |
diff --git a/libsync/include/ndk/sync.h b/libsync/include/ndk/sync.h index 3c5578313..a786d3ef9 100644 --- a/libsync/include/ndk/sync.h +++ b/libsync/include/ndk/sync.h | |||
@@ -14,6 +14,15 @@ | |||
14 | * limitations under the License. | 14 | * limitations under the License. |
15 | */ | 15 | */ |
16 | 16 | ||
17 | /** | ||
18 | * @addtogroup Sync | ||
19 | * @{ | ||
20 | */ | ||
21 | |||
22 | /** | ||
23 | * @file sync.h | ||
24 | */ | ||
25 | |||
17 | #ifndef ANDROID_SYNC_H | 26 | #ifndef ANDROID_SYNC_H |
18 | #define ANDROID_SYNC_H | 27 | #define ANDROID_SYNC_H |
19 | 28 | ||
@@ -86,3 +95,5 @@ void sync_file_info_free(struct sync_file_info *info); | |||
86 | __END_DECLS | 95 | __END_DECLS |
87 | 96 | ||
88 | #endif /* ANDROID_SYNC_H */ | 97 | #endif /* ANDROID_SYNC_H */ |
98 | |||
99 | /** @} */ | ||