diff options
-rw-r--r-- | trusty/keymaster/trusty_keymaster_device.cpp | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/trusty/keymaster/trusty_keymaster_device.cpp b/trusty/keymaster/trusty_keymaster_device.cpp index 5f16fd0c0..cfe94cc6c 100644 --- a/trusty/keymaster/trusty_keymaster_device.cpp +++ b/trusty/keymaster/trusty_keymaster_device.cpp | |||
@@ -576,7 +576,9 @@ keymaster_error_t TrustyKeymasterDevice::finish(keymaster_operation_handle_t ope | |||
576 | return error_; | 576 | return error_; |
577 | } | 577 | } |
578 | if (input && input->data_length > kMaximumFinishInputLength) { | 578 | if (input && input->data_length > kMaximumFinishInputLength) { |
579 | return KM_ERROR_INVALID_ARGUMENT; | 579 | ALOGE("%zu-byte input to finish; only %zu bytes allowed", |
580 | input->data_length, kMaximumFinishInputLength); | ||
581 | return KM_ERROR_INVALID_INPUT_LENGTH; | ||
580 | } | 582 | } |
581 | 583 | ||
582 | if (out_params) { | 584 | if (out_params) { |